Gateway, Luma-Net to LumaCAN
NP00G
Luma-Net to LumaCAN NPC Gateway
The Luma-Net to LumaCAN gateway offers convenient network conversion in order to provide seamless communication between products on either system. The Gateway exchanges channel data between the Luma-Net and LumaCAN networks, allowing devices using different protocols to seamlessly operate together. The Gateway is easily configurable through a web-based interface or by directly editing the SD card configuration file.
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477542743
Electrical Specifications
Voltage : 12-24 VDC
Product Features
Product Category : Networking
Product Line : LumaCAN
Product Type : Gateway
Features & Benefits
- The use of pass-through type connectors is prohibited. The use of shielded RJ45 connectors is unnecessary
- The bi-directional protocol converts from Luma-Net to LumaCAN and vice versa
- Receives channel fade to/from, requests dimmer level command and group fade to/from
- 250 nodes per subnet with 254 subnets
- LCD front panel provides system start-up information, displays address information for Luma-Net, LumaCAN and ethernet, and error information
- Activity LED: Luma-Net, LumaCAN, ethernet
- Update software via FTP
- Real time clock for time stamping of log file entries
- Reset switch
- Factory default button to restore factory settings
- Rack ears included for mounting in a standard EIA 19” rack, IRU
- 2 Gateways may be installed side by side in side-by-side IRU space
- GreenMAX DRC is listed on the DesignLights Consortium® (DLC) Qualified Product List (QPL) for Networked Lighting Controls (NLC)
Related Videos
How to Install a Luma-Net Gateway
GreenMAX DRC Room Control
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors