LumaCAN Cable, Configured Length for 1-1000 Feet, GreenMAX DRC, RJ45, 23AWGB, Non-Plenum
WIRLC-CF0
LumaCAN Cable, Configured Length, RJ-45 on each end, wired per TIA-568 Standard, no-boot, green 23AWGB cable, 1-1000ft, Non-Plenum
The GreenMAX® DRC Configured Length LumaCAN Cables are CAT 6 cables composed of Leviton Berk-Tek cable that can be configured to any length between 1 to 1000 feet.
Country of Origin : United States
Documents
Technical Information
Product Features
Product Line : DRC
Product Type : LumaCAN Cables
Protocol : LumaCAN
Features & Benefits
- Custom lengths for job specifications
- Plenum and non-plenum options available
- Full power sum performance
- Gigabit Ethernet supported up to 100 meters, 330 feet
- Power sum characterization gives highest performance using existing applications
- Provides additional bandwidth required for future applications
- Additional balance requirements improve overall cable performance and reduces cable emissions resulting in reduced transmission errors
- Characterized to 550 MHz, 300 MHz greater than the standard
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors