GreenMAX® DRC, LUMACAN to DALI Gateway
DRCDD-L0
GreenMAX® DRC - DALI Gateway LumaCAN to DALI interface with 2 full DALI channels to address up to 128 DALI devices. Allows DRC LumaCAN lighting control systems to control DALI fixtures.
The LumaCAN to DALI Gateway is a widget for use with Leviton architectural systems including Sapphire™, GreenMAX® DRC, and LumaNet to LumaCAN Gateway. The LumaCAN to DALI Gateway allows these systems to be installed in facilities that rely on DALI communication protocols, allowing for full system compatibility and integration in such projects. Do you have a question about LED control, room control or lighting control systems? Contact us to learn more.
Specifications
Instruction Sheet
Technical Information
-
General Information
UPC : 078477961810
Mechanical Specifications
Mounting Type : DIN Rail
Product Features
Product Line : DRC
Product Type : DALI Gateway
Protocol : LumaCAN
Features & Benefits
- The use of pass-through type connectors is prohibited. The use of shielded RJ45 connectors is unnecessary
- Connects up to 64 devices
- Converts LumaCAN channels to DALI driver control
- Short address assignment to DALI devices
- Fixed fade time for each device
- Web-based configuration tool
- GreenMAX DRC is listed on the DesignLights Consortium® (DLC) Qualified Product List (QPL) for Networked Lighting Controls (NLC)
Related Videos
GreenMAX DRC Room Control