Loading...
Product added to your list. To view the list, Click Here

Decora Evolve 15 Amp Receptacle Module

VMTR1-1W

Decora Evolve Receptacle Module, Tamper-Resistant, 2 Pole 3 Wire, 15A 125V NEMA 5-15R, Residential - White

*Exclusively available in select new construction homes. Ask your builder to learn more.

A 15 amp Receptacle module is beneath Decora Evolve base receptacles. It may be easily removed and replaced by your choice of upgrade modules.

Color: White

UPC Code: 078477005170
Country of Origin : China
NEMA 5-15R

Product Information

  • Product Features

    Amperage : 15 A

    Color : White

    Device Type : Module

    Feature : Modular, Tamper Resistant

    Function : Outlet

    Grade : Residential

  • Electrical Specifications

    Voltage : 125VAC

  • Mechanical Specifications

    Product ID : Back of Product

  • Warranty

    Warranty : 2-Year Limited

Related Videos

Decora Evolve: Switches + Outlets Forever Changed

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications