Decora Evolve 15 Amp Receptacle Base
VBTR1-11W
Decora Evolve Receptacle Base, Tamper-Resistant, 2 Pole 3 Wire, 15A 125V NEMA 5-15R, Residential - White
*Exclusively available in select new construction homes. Ask your builder to learn more.
With the Decora Evolve Receptacle Base, builders can give homeowners the power to customize power outlets using a variety of interchangeable modules. Once the base unit is installed by builders, homeowners can conveniently change modules in seconds – without special tools or technical know-how.
- FAMILIAR - Install using industry-standard wiring, electrical boxes, and face plates.
- MODULAR - Removal of the bottom module allows placement of a Night Light or USB-A/USB-C® Charger.
- CONSUMER-FRIENDLY- Homeowners can add and change modules themselves without having to turn off the power.
Color: White
Instruction Sheet
Technical Information
-
General Information
UPC : 078477027943
Nema : 5-15R
Product Features
Color : White
Device Type : Base
Feature : Modular, Tamper Resistant
Function : Outlet
Grade : Residential
Electrical Specifications
Amperage : 15 A
HP Rating : 1/2HP
Voltage : 125VAC
Material Specifications
Body Material : Thermoplastic
Contacts : Copper Alloy
Flammability Rating. : 5V
Grounding Screw : Plated Steel
Strap Material : Galvanized Steel
Terminal Screws. : Plated Steel
Mechanical Specifications
Product ID : Stamped on Strap
Terminal Accom : #10-14 AWG copper or #10-12 AWG copper-clad wire
Terminal ID : Black - Hot, Silver - Neutral, Green - Ground
Terminaton : Side Wire Only
Torque Range. : 14 - 18 in lb
Standards and Certifications
NEMA : Compliant to NEMA
UL Standard : UL498
Warranty
Warranty : 2-Year Limited
- Can I use any lighting/load control modules in this base?
- You cannot since the outlet doesn’t already control a load
- Do these have a breakoff tab for split power applications?
- They do; it is located on the line side. Be sure to reference the instruction sheets to see which terminal screw powers the fixed receptacle on the base vs. the interchangeable module
- Are there GFCI options?
- Currently there are not, so when installing in an area that requires GFCI protection, be sure the Decora Evolve device is placed downstream on a GFCI protected circuit
- What wallplates can I use for the Decora Evolve bases?
- Any standard Decora Wallplate will work with these bases, no special wallplates required!
- What wall boxes should I use to install these?
- Decora Evolve bases were designed to fit in 18 cu in new construction plastic wallboxes but we recommend using 22 cu in wallboxes to make installation a breeze!
- Are these products NEC Compliant and agency approved?
- Yes, Decora Evolve is compliant with the National Electrical Code and are cULus approved
- Are the Decora Evolve devices backed by a warranty?
- Yes, they are backed by a 2 Year Limited Warranty.
- Does Decora Evolve currently have 20A receptacle?
- As of today, there are only 15A receptacles available for Decora Evolve.