Decora Evolve Blank Module
VM0B0-1W
Decora Evolve Blank Module - White
*Exclusively available in select new construction homes. Ask your builder to learn more.
Blank modules are present beneath Decora Evolve base switches. They may be removed and replaced by your choice of upgrade modules.
Color: White
Country of Origin : China
Instruction Sheet
Technical Information
-
General Information
UPC : 078477005163
Product Features
Color : White
Device Type : Module
Feature : Modular
Function : Filler
Grade : Residential
Mechanical Specifications
Product ID : Back of Product
Warranty
Warranty : 2-Year Limited
Patents
- See also smartpowerpartners.com/patents
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors