Loading...
Product added to your list. To view the list, Click Here

Decora Evolve Smart Switch Module

VM2S1-1W

Decora Evolve Smart Switch Module, 120V 15A, Wi-Fi Certified, Residential - White

*Exclusively available in select new construction homes. Ask your builder to learn more.

Control the lights in your home from anywhere – whether you’re on the couch or cities away. With the Decora Evolve Smart Switch module, you can manage and schedule your lights with your phone or favorite voice assistant.

  • CONVENIENT - Remotely control your lights with the My Leviton App.
  • HANDS-FREE - Use your voice to activate lights with Amazon Alexa™, Google Assistant™, or HomeKit™/Siri®.
  • SMART - Set bathroom, closet, and garage lights to turn off automatically or schedule exterior lights to turn on at sunset.
  • SAFE - Create a lighting schedule for extra security when you’re away.

Color: White

UPC Code: 078477005224
Country of Origin : China

Product Information

  • Product Features

    Amperage : 15 A

    Color : White

    Device Type : Module

    Feature : Modular, Smart

    Function : Switch

    Grade : Residential

    Smart : Yes

    Technology : Wi-Fi

  • Electrical Specifications

    Voltage : 120VAC

  • Mechanical Specifications

    Product ID : Back of Product

  • Warranty

    Warranty : 2-Year Limited

  • Which bases are compatible with the Smart Switch Module?
    • The Smart Switch Module should only be used in switch bases that feature a square or a pentagon. It is not compatible with companion switches (indicated by a triangle) or outlets (indicated by a circle).
  • What does the button on the Smart Switch Module do?
    • The Smart Switch Module includes a Setup Button which is used for device configuration. 
  • What can the Smart Switch Module control?
    • The Smart Switch Module supports on/off switching of loads up to 15A and 1/2 HP for control of lights, ceiling fans, exhaust fans, motors, pumps, and more.
  • Where can I find instructions on how to customize my Smart Switch Module?
    • Step-by-step instructions are available in the VM2S1 Installation Instructions.
  • Does the Smart Switch Module work in a wired 3-way application?
    • Yes, however it must be inserted in a Primary Switch Base only. (marked with a pentagon).
  • Does the Smart Switch Module work with Decora Smart Anywhere Companions?
    • Yes, the Smart Dimmer Module can be paired with up to 3 Decora Smart DAWSC Anywhere Companions for wire-free 3-way control.
  • Can I use the Smart Switch Module with a Motion Sensor Module in a 3-way?
    • No, the Motion Sensor Module will not work in a 3-way application with a Smart Switch Module.
  • How do I connect my Smart Switch Module to Wi-Fi?
    • Download the My Leviton app in the Apple App Store or Google Play Store, log-in or create an account, select add device, and follow the guided setup flow in the app to add your device to your home’s Wi-Fi network and enable smart features and connectivity.
  • What Smart Home services does the Smart Switch Module work with?
    • Works with Matter, Amazon Alexa, Google Home, Apple Home/Siri, Samsung SmartThings, and Schlage

Related Videos

Decora Evolve – Switches + Outlets. Forever Changed.
Never without a charge
Set the mood
Hands-free magic
Navigate the night

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications