Decora Evolve Motion Sensor Module
VMOS1-1W
Decora Evolve Motion Sensor Module, 1800W Incandescent, 300W LED/CFL, 1200VA ELV, 1/2 HP, 15A 120VAC, Residential - White
*Exclusively available in select new construction homes. Ask your builder to learn more.
No more fumbling for a switch when your hands are full of laundry or you’re entering a dark garage. The Motion Sensor module gives you hands-free control of any light switch in your new home.
- HANDS-FREE - Senses when you enter and leave a room — adjusting the lights accordingly.
- ENERGY-SAVING - Ambient light detection prevents lights from turning on when there’s enough sun to light the room.
- ADJUSTABLE - Control the sensitivity range to make sure the lights don’t turn on too soon or too late..
- CUSTOMIZABLE - Turn on vacancy mode to automatically turn off lights when a room is no longer in use – while maintaining manual control to turn the lights on.
Color: White
Product Information
Product Features
Amperage : 15 A
Color : White
Device Type : Module
Feature : Modular
Function : Motion Sensor
Grade : Residential
Electrical Specifications
Voltage : 120VAC
Mechanical Specifications
Product ID : Back of Product
Warranty
Warranty : 2-Year Limited
- Which bases are compatible with the Motion Sensor Module?
- The Motion Sensor Module can ONLY be installed in a switch base that features a square, pentagon, or triangle. It is not compatible with outlets (indicated by a circle).
- What does the Motion Sensor Module do?
- Turns lights ON when motion is detected, and OFF when the room is unoccupied.
- Turns lights ON when motion is detected, and OFF when the room is unoccupied.
- What does the ambient light sensor do?
- The ambient light sensor is an optional feature that can be enabled to save energy by not turning ON the lights if there is already enough natural light in the room.
- The ambient light sensor is an optional feature that can be enabled to save energy by not turning ON the lights if there is already enough natural light in the room.
- What is the range of the motion sensor?
- The maximum sensor coverage area for detecting motion is 900 sq. ft, or 30 ft from the front of the device when set to HIGH sensitivity.
- The maximum sensor coverage area for detecting motion is 900 sq. ft, or 30 ft from the front of the device when set to HIGH sensitivity.
- What are the default Motion Sensor Settings?
- Out of the box the motion sensor is set to occupancy mode, HIGH sensitivity, a timeout of 10 minutes, and the ambient light sensor is disabled.
- Out of the box the motion sensor is set to occupancy mode, HIGH sensitivity, a timeout of 10 minutes, and the ambient light sensor is disabled.
- What is the motion sensor timeout?
- Sets how long the lights stay ON after the last detected motion.
- What is the difference between Occupancy Mode and Vacancy Mode?
- Occupancy Mode automatically turns lights ON when motion is detected and turns lights OFF when no motion is detected.
- Vacancy Mode requires you to manually turn lights ON but still turns the lights OFF when no motion is detected
- How do I change Motion Sensor Settings?
- By pressing the Setup Button, you can use a Setup mode to customize sensor sensitivity / coverage area, timeout, and ambient light settings.
- By pressing the Setup Button, you can use a Setup mode to customize sensor sensitivity / coverage area, timeout, and ambient light settings.
- How do I prevent the Motion Sensor from turning on the lights when I don’t want them to come on?
- Adjusting the Motion Sensor sensitivity from HIGH to MED or LOW will help you adjust the sensor’s coverage area for your space. For example, a MED sensitivity may be better if the Motion Sensor module is placed in base next a doorway adjacent to a hall and you don’t want to accidentally turn the lights on when walking down the hall.
- The Motion Sensor Module may also respond to temperature changes, so it’s best not to mount directly above a heat source or in a location where hot or cold drafts blow directly on the sensor.
- Does the Motion Sensor Module support 3-Way and Multi-location motion sensing?
- Yes, the Motion Sensor Module can be used in a 3-way or multi-way application to control the same lights automatically by detecting motion in different locations on the same circuit.
- CA2572204
- CA2708330
- MX315382
- US11974378
- US7683755
- US7924155
- US8981299
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Decora Evolve – Switches + Outlets. Forever Changed.
Never without a charge
Set the mood
Hands-free magic
Navigate the night
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors