Loading...
Product added to your list. To view the list, Click Here

Powerswitch Safety Disconnect Switch

LDS60-AX

60 Amp Non-Fused PowerSwitch Disconnect Switch, 600 Volt, Non-Metallic Enclosure

UPC Code: 078477768013
Country of Origin : Mexico

Product Information

  • Mechanical Specifications

    CE : CE Marked

    IEC : 60529

    ISO : 20653

    NEMA : 250

    NOM : NOM-ANCE

    NSF : 14159-1, Hygenic Requirement for the Design of Meat & Poultry Processing Equipment

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 14 - 4 AWG

    Terminal ID : In accordance with UL and international conventions

    cULus : cULus UL60947-4-1A (Suitable as Motor Disconnect)

  • Warranty

    Warranty : 3-Year Limited

  • Electrical Specifications

    Amperage : 60 A

    Current Interrupting : Certified for full-rated current and voltage

    Dielectric Voltage : 1000 V plus twice rated voltage for 1 minute

    Endurance : 6,000 operating cycles at rated current and voltage

    Operating Temperature : -40°C to 75°C

    Short Circuit Current Rating : 100 kA; Fuse Type J; Fuse Size 100A

    UV Resistance : Exposed materials are UV stabilized

    Voltage : 600 VAC

  • Standards and Certifications

    Amperage : 60 A

    CE : CE Marked

    Current Interrupting : Certified for full-rated current and voltage

    Dielectric Voltage : 1000 V plus twice rated voltage for 1 minute

    Endurance : 6,000 operating cycles at rated current and voltage

    IEC : 60529

    ISO : 20653

    Ingress Protection : NEMA/UL 50E Type 3R, 4, 4X, 6, 6P, 12, 13 IEC IP66, IP67, IP68, IP69 IP69K

    NEMA : 250

    NOM : NOM-ANCE

    NSF : 14159-1, Hygenic Requirement for the Design of Meat & Poultry Processing Equipment

    Short Circuit Current Rating : 100 kA; Fuse Type J; Fuse Size 100A

    Voltage : 600 VAC

    cULus : cULus UL60947-4-1A (Suitable as Motor Disconnect)

  • Environmental Specifications

    Enclosure Material : PBT+PC

    Enclosure Screws : Stainless Steel

    Gasket : Silicone Rubber

    Handle Material : PBT+PC with TPE Overmold

    Mounting Feet : PBT+PC

    Operating Temperature : -40°C to 75°C

    UV Resistance : Exposed materials are UV stabilized

  • Material Specifications

    Enclosure Material : PBT+PC

    Enclosure Screws : Stainless Steel

    Gasket : Silicone Rubber

    Handle Material : PBT+PC with TPE Overmold

    Mounting Feet : PBT+PC

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 14 - 4 AWG

    Terminal ID : In accordance with UL and international conventions

  • US9828789
  • MX374848

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Powerswitch Non-Metallic Disconnect Switches