Globally available MILLENNIUM copper systems are made up of cable, jacks, patch cords, and patch panels
All MILLENNIUM copper systems feature global category-rated cable solutions, a wide array of options in modular or 110-style patch panels, Leviton's innovative global patch cord platform featuring a compact plug-and-boot for reliable high-performance connections, and industry leading ATLAS-X1™ or EXTREME™ copper jacks. These global systems are available through Leviton’s extensive global distribution network.
Global Copper Cabling and Connectivity Solution: Available Everywhere
 
  
 
MILLENNIUM™ Global Systems
MILLENNIUM systems now incorporate the smallest outside diameter Cat 6A cables on the market: RDT UTP and FDT shielded.
Check out these systems to learn more - ATLAS-X1 RDT | EXTREME RDT | ATLAS-X1 FDT
 
    
    
    
MILLENNIUM systems offer environmentally conscious solutions, including bulk packaging, sustainably smart packaging, and other environmentally optimized product designs. Look for this leaf throughout the System Data Sheets that highlight specific environmentally conscious design features or benefits.