Loading...

Global FDT Cat 6A F/UTP Cable

Global FDT Cat 6A Shielded Cable

Globally available, ultra high-density 6A performance, enhanced protection

FDT cable is ideal for applications that require advanced cable performance and the additional signal isolation advantages of an F/UTP design. The next generation fillerless cable design delivers the industry’s smallest and easiest to install Cat 6A shielded system. 

Global Cat 6A Shielded System Solution

  • Part of our ATLAS-X1™ FDT Cat 6A F/UTP MILLENNIUM Global System
  • System Application Score of 8.5 with ATLAS-X1 FDT CAT 6A UTP MILLENNIUM Global System
  • Intended for 10Gbps high-density environments where pathway space is limited
  • Environments where electromagnetic/radio frequency interference (EMI/RFI) may be present 

Guaranteed System Margins

  • Extended Distance Performance by Speed
  • Extended PoE Distance Supported
  • ATLAS-X1 jacks and FDT cables exceed Power over Ethernet (PoE) standards up to 100 watts

Reduced Diameter Technology Cat 6A F/UTP cable

  • Ultra-high-density applications with data security requirements or high levels of external noise
  • Fit into pathways originally designed for Cat 5e and Cat 6 cables
  • Reduced cable tray / containment cost = improved return on your infrastructure investment

Fast to Install

  • Small diameter, lightweight, flexible design
  • Tooless termination for ATLAS jacks, easy to ground single foil, no cross filler 

Lower Carbon Footprint

  • Low-Smoke CPR-rated cables manufactured in our Glenrothes Carbon Neutral facility
  • Reduced materials, 100% recyclable packaging, high transport density

 

FDT cable is part of our MILLENNIUM™ FDT ATLAS-X1™ Global Systems with guaranteed system margins. In addition to guaranteeing channel margins, we have also introduced a channel performance metric for FDT known as System Application Score. The UL verified System Application Scoring process is a more accurate measure of how cabling and connectivity will perform under the strain of current and future real world traffic demands. The System Application Score provides a system performance rating of between 0 (Lowest) and 10 (Highest), with FDT achieving a score of 8.5 making it suitable for high density applications requiring 10G network performance, data security, and protection from external noise such as government, military, healthcare, finance, or manufacturing.

For more information about the Global systems, click here. For more information about the System Application Score, click here.

Click here to view FDT Cable »

Support Library

Warranties