Loading...

EXTREME™ RDT

Cat 6A UTP MILLENNIUM™ System

EXTREME RDT Cat 6A UTP MILLENNIUM System

A high-density Cat 6A structured cabling system that features EXTREME jacks and RDT cable. It is ideal for enterprise applications that require a compact design and 10GBASE-T performance, as well as for system upgrades in existing pathways or when pathway space is limited.

Recommended for:

  • Sustainable enterprise systems that require reduced transportation emissions and material usage
  • Upgrading Cat 5e and Cat 6 cabling in existing pathways or where pathway capacity is constrained
  • Network applications for commercial, healthcare, education, government, warehousing, and transportation hubs environment
  • Applications requiring PoE support up to 100 watts
  • IP-based security and building automation systems utilizing UTP cabling
  • Wireless applications supporting IEEE 802.11ac/Wi-Fi® 5 and higher
  • Intelligent building applications optimizing environmental sustainability
  • Global enterprises that want dependable 6A system performance everywhere

The EXTREME SST MILLENNIUM Cat 6A system pairs high-quality, guaranteed performance with a user-friendly design to support fast, easy installations. With enhanced performance and unmatched system longevity, EXTREME Jacks with SST cable are well suited for an extensive range of enterprise and commercial networks, and exceeds PoE standards up to 100 watts.

The system is backwards compatible with Cat 6 and Cat 5e system requirements, and comes with a limited lifetime warranty when installed by a Leviton certified Installer.

EXTREME™ Cat 6A Channel-Rated QUICKPORT™ Jacks

  • Terminates 26 to 22 AWG solid conductors and 24 to 22 AWG stranded conductors
  • Terminates 26 AWG stranded conductors up to 5 times
  • Patented Retention Force Technology protects against tine damage from 4- or 6-pin plugs
  • Alien crosstalk suppressed by Cone of Silence, metalized body, and new printed circuit board

Modular and Cat 6A 110-Style Patch Panels

  • Simple termination and improved cable routing combine with strength and durability
  • QUICKPORT modular panels include high-density options, cable management bars and write-on port blocks
  • 110-style patch panels are component-rated for Cat 6A performance and specially designed for easier, faster terminations

Resources


Cat 6A High-Flex and Standard Patch Cords

  • Innovative compact plug and boot design to provide better flexibility, durability, and bend radius.
  • Shielded plug provides proper grounding and the ability to use the cord in both shielded and UTP applications
  • Small OD High-Flex Patch Cords offer flexible, high-density patching

Resources


RDT Cat 6A UTP Cable

  •  The industry’s smallest family of Cat 6A UTP cables delivering performance margins above the standard
  • The cable’s small diameter enables it to fit into pathways originally designed for Cat 5e and Cat 6 cables
  • Elimination of cable cross-filler increases speed of installation and reduces jobsite waste
  • Reliably supports high-bandwidth and high-PoE applications
  • Learn more about RDT Cable »

Resources

Support Library

Warranties