Loading...

ATLAS-X1™ RDT

Cat 6A UTP MILLENNIUM™ System

ATLAS-X1 RDT Cat 6A UTP MILLENNIUM System

A high-density Cat 6A structured cabling system that features ATLAS-X1 jacks and RDT cable. It is ideal for enterprise applications that require a compact design and 10GBASE-T performance.

Recommended for:

  • Sustainable enterprise systems that require reduced transportation emissions and material usage
  • Upgrading Cat 5e and Cat 6 cabling in existing pathways or where pathway capacity is constrained
  • Network applications for commercial, healthcare, education, government, transportation hubs, and stadium environments
  • Applications requiring PoE support up to 100 watts
  • IP-based security and building automation systems utilizing UTP cabling
  • Wireless applications supporting IEEE 802.11ac/Wi-Fi® 5 and higher
  • Intelligent building applications optimizing environmental sustainability
  • Global enterprises that want dependable 6A system performance everywhere

The ATLAS-X1 SST MILLENNIUM Cat 6A system exceeds ISO/IEC and TIA Cat 6A requirements for channel, permanent link, and component requirements. It has been third-party verified for error-free performance up to 10 GbE with full duplex transmission up to 500 MHz, and internally tested to exceed PoE performance standards up to 100 watts.

The system is backwards compatible with Cat 6 and Cat 5e system requirements, and comes with a limited lifetime warranty when installed by a Leviton certified Installer.

ATLAS-X1™ Cat 6A Component-Rated QUICKPORT™ Jacks

  • Solid metal body for unparalleled durability in a UTP jack and 53% better heat dissipation than plastic
  • Innovative wire manager supports quick, repeatable, tool-free terminations
  • Patented Retention Force Technology and PoE-optimized tine geometry protect against damage
  • Jacks include matching color icons for easy identification

Modular and Cat 6A 110-Style Patch Panels

  • Simple termination and improved cable routing combine with strength and durability
  • QUICKPORT modular panels include high-density options, cable management bars and write-on port blocks
  • 110-style patch panels are component-rated for Cat 6A performance and specially designed for easier, faster terminations

Resources


Cat 6A High-Flex and Standard Patch Cords

  • Innovative compact plug and boot design to provide better flexibility, durability, and bend radius.
  • Shielded plug provides proper grounding and the ability to use the cord in both shielded and UTP applications
  • Small OD High-Flex Patch Cords offer flexible, high-density patching

Resources


RDT Cat 6A UTP Cable

  •  The industry’s smallest family of Cat 6A UTP cables delivering performance margins above the standard
  • The cable’s small diameter enables it to fit into pathways originally designed for Cat 5e and Cat 6 cables
  • Elimination of cable cross-filler increases speed of installation and reduces jobsite waste
  • Reliably supports high-bandwidth and high-PoE applications
  • Learn more about RDT Cable »

Resources