Watertight Conduit Hub
HUB-200
Watertight Conduit Hub, 2" - For use with IMC (Intermediate Metal Conduit) or rigid conduit; threaded connection type
Conduit hubs of die-cast zinc provide a positive ground with insulated throats to prevent wire abrasion. Embedded O-ring ensures a watertight seal.
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477505588
RoHS Compliant : Yes
Product Features
Accessory Type : Hub
Device Type : Accessory
Standards and Certifications
CSA : Certified
NEMA Rating : Type 2, 3R, 4, 4X, 5, 12, 13
RoHS : Compliant
UL : Listed
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors