Watertight Conduit Hub
HUB-34
Watertight Conduit Hub, 3/4" - For use with IMC (Intermediate Metal Conduit) or rigid conduit; threaded connection type
For the most demanding industrial connectivity applications, Leviton offers high-performance watertight pin and sleeve products that conform to IP 67 requirements. Devices include plugs, connectors, receptacles, inlets and mechanical interlocks rated at 20, 30, 60 and 100 Amps.
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477505540
RoHS Compliant : Yes
Product Features
Accessory Type : Hub
Device Type : Accessory
Standards and Certifications
CSA : Certified
NEMA Rating : Type 2, 3R, 4, 4X, 5, 12, 13
RoHS : Compliant
UL : Listed
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors