Loading...

Wetguard®

Watertight Electrical Wiring Devices for Safe Connections

Our complete collection of Wetguard watertight wiring devices consists of plugs, connectors, inlets, outlets and FD boxes for use in demanding industrial locations. These devices are engineered to withstand abuse in indoor and outdoor wet and corrosive environments.

Wetguard Features and Benefits

Wetguard Feature Callouts

1/ Husk Material
High-performance elastomer resists water, acids, oil, solvents and offers UV stability
2/ Maximum Sealing Capacity
Husk is molded to bondable nylon body for superior resistance to liquids
3/ Simplified Wiring
Deep wire wells and clear back cover on wiring module allows for easy inspection of terminals
4/ Superior Electrical Performance
Heavy-duty, one-piece contacts resist friction and overheating
5/ Easy Identification
NEMA configuration and rating molded onto device face
6/ Superior Ingress Protection
Exclusive “tongue and groove” design provides maximum protection against water, dirt and debris

7/ Better Grip
Deep-fluted, wider ribs for a firm grip when tightening compression nut
8/ East Wire Insertion
Extra large, deep wiring wells for quick, simple insertion of stranded conductors
9/ Stainless Steel Hardware
Non-magnetic stainless steel body assembly screws resist corrosion
10/ Quick Assembly
Triple drive screws (Phillips, Slotted and Robertson) facilitate proper tightening
11/ Corrosion-Resistant Components
Electroless nickel-coated brass blades, contacts, wiring screws and wiring clamps resist corrosion
12/ True Watertight Design
Innovative strain relief system and compression nut provide a watertight seal and prevent cord slippage for multiple cord diameters

What makes Wetguard exceptional?

Limited Lifetime Warranty

Wetguard has the best warranty in the industry for watertight wiring devices

Wetguard Lifetime Warranty
Corrosion-Resistant

Wetguard devices feature corrosion-resistant components, making them ideal for wet and corrosive environments

Wetguard FD Boxes
Superior Strain Relief

The compression nut strain relief system ensures integrity of the electrical connection

Wetguard Black Color Option
IP69K Rating

Plugs & connectors are IP69K rated when caps are attached

Wetguard IP69K Rated
True Watertight Design

Multi-point sealing system forms an impenetrable barrier against water and dust

Wetguard Corrosion Resistant

Industries

Watertight Devices

View our complete offering

Wetguard Product Grouping

Resources

How can we help you?

Speak to one of our Wetguard Watertight Device Specialists.