Loading...
Product added to your list. To view the list, Click Here

30/32 Amp Non-Fused Disconnect Switch – Powerswitch®

LDS30-AX

30 Amp Non-Fused PowerSwitch Disconnect Switch, 600 Volt, Non-Metallic Enclosure

Powerswitch® safety disconnect switches are designed for superior performance in food and beverage processing, manufacturing, marinas and shipyards, and OEM applications.

  • PBT enclosure resists impact, abuse and corrosion
  • Watertight, dust-tight, submersible and suitable for high pressure, high temperature washdown
  • NSF Certified for hygiene requirements in food & beverage processing

Want this device to communicate with you? The LDS30 is available with Inform Technology, providing 24/7 access to critical device data (including enclosure temperature, liquid accumulation, ground continuity, and more). Know what's going on inside your disconnect without having to open it, improving safety and productivity. 

View our disconnects with Inform Technology

Already have an LDS30, and want with upgrade to Inform Technology? We offer replacement covers - no need to remove the unit!

View our replacement covers with Inform Technology

UPC Code: 078477768020
Country of Origin : Mexico

Product Information

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 18 - 8 AWG

    Terminal ID : In accordance with UL and international conventions

  • Electrical Specifications

    Amperage : 30/32 A

    Current Interrupting : Certified for full-rated current and voltage

    Dielectric Voltage : 1000 V plus twice rated voltage for 1 minute

    Endurance : 6,000 operating cycles at rated current and voltage

    Short Circuit Current Rating : 10 kA; Fuse Type J; Fuse Size 60A

    Voltage : 600 VAC

  • Material Specifications

    Enclosure Material : PBT+PC

    Enclosure Screws : Stainless Steel

    Gasket : Silicone Rubber

    Handle Material : PBT+PC with TPE Overmold

    Mounting Feet : PBT+PC

  • Warranty

    Warranty : 3-Year Limited

  • Environmental Specifications

    Operating Temperature : -40°C to 75°C

    UV Resistance : Exposed materials are UV stabilized

  • Standards and Certifications

    CE : CE Marked

    IEC : 60529

    ISO : 20653

    Ingress Protection : NEMA/UL 50E Type 3R, 4, 4X, 6, 6P, 12, 13 IEC IP66, IP67, IP68, IP69 IP69K

    NEMA : 250

    NOM : NOM-ANCE

    NSF : 14159-1, Hygenic Requirement for the Design of Meat & Poultry Processing Equipment

    cULus : cULus UL60947-4-1A (Suitable as Motor Disconnect)

  • US9828789
  • MX374848

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Powerswitch Non-Metallic Disconnect Switches