No-Neutral Decora Smart Dimmer Switch, Requires MLWSB Wi-Fi Bridge
DN6HD-1BW
Decora Smart No-Neutral Dimmer, single pole, 3-way, or multi-location when used with the DAWDC Wire-Free Anywhere Dimmer Companion or DAWSC Wire-Free Anywhere Switch Companion. 300W LED/CFL, 600W Incandescent/Halogen, 600VA Magnetic Low Voltage - White
- RETROFIT SOLUTION: For use in homes without neutral wiring in the wallbox, requires MLWSB Decora Smart Wi-Fi Bridge (sold separately)
- THE MOST CONNECTED: Works with Alexa, Google Assistant, Apple Home, SmartThings, and Sonos
- MY LEVITON APP: Use for scheduling, remote control and dimmer settings (requires MLWSB Wi-Fi Bridge)
- CHOICE OF VOICE: Works with Hey Google, Amazon Alexa or Apple HomeKit/Siri (requires MLWSB Wi-Fi Bridge)
- FULL RANGE DIMMING: Custom app settings for preset light levels, fade rates and bulb types
- WIRE-FREE 3-WAY: Add Wire-Free Multi-location control when paired with optional Anywhere Dimmer Companion (DAWDC) or Anywhere Switch Companion (DAWSC)
- CHANGE THE COLOR: Change the dimmer faceplate color to black, gray, brown, light almond, ivory or white using DDKIT
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477574423
Electrical Specifications
Load Rating : 300W LED/CFL, 600W Incand/ Halogen, 600VA MLV
Neutral Required : No
Termination : Wire Leads
Voltage : 120 VAC
Environmental Specifications
Operating Temperature : 0°C to 40°C
Material Specifications
Color : White
Optional Color Change Kits Available : Yes, DDKIT in White, Ivory, Light Almond, Gray, Black and Brown
Strap Material : Metal
Product Features
Brand : Decora Smart Wi-Fi
Bridge Required : Yes
Device Type : In-Wall Smart Dimmer
Grade : Residential
Hub Required : No
Standards and Certifications
Standards and Certification : UL, FCC, CSA, NOM, NEMA SSL 7A
Warranty
Warranty : Two-Year Limited
Features & Benefits
- Control your lights from anywhere using the free My Leviton app for iOS and Android
- Works with My Leviton, Amazon Alexa, Hey Google, Apple Home/Siri, SmartThings, Sonos
- Connects to required Decora Smart Wi-Fi Bridge, MLWSB
- Simplify control of your home – schedule lights and connected loads to dim/brighten or turn ON/OFF at specific times or based on sunrise/sunset, easily group your smart devices into rooms, and create scenes to activate multiple lights at once
- Works with Amazon Alexa, Hey Google, or Apple HomeKit/ Siri via a Decora Smart Wi-Fi Bridge
- Full Range Dimming – Best-in-class dimming performance with custom settings in the My Leviton app for preset lighting levels, fade rates, bulb types and more
- Off Means Off – Low-wattage LED bulbs always turn off
- Double press the top rocker to always turn ON at max brightness
- Ease of installation with a product depth of 1.3” and wire leads
- Vanishing LEDs and 6 color choices ensure a perfect match with other Decora devices
- Pre-set schedules live inside each device, so your schedules run even during a temporary internet outage
- Single-pole, and support for 3-way/multi-way applications with the wire-free DAWDC Anywhere Dimmer Companion or DAWSC Anywhere Switch Companion (requires Decora Smart Wi-Fi Bridge)
- Using My Leviton, control up to 99 devices, 50 rooms, 50 activities, and 50 schedules per residence and up to 20 residences per account
- Neutral wire not required for installation
Patents
- CA2798964
- US9329607
- US8664886
- US10062528
- US10048653
- US9398667
- US9767973
- MX321054
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Leave the Dark Ages Behind with Leviton Decora Smart Wi-Fi
How to install the Leviton Decora Smart No Neutral Smart Switch, Smart Dimmer Switch and Wi-Fi Bridge
Anywhere Companion Install Video
How to use the My Leviton app to enroll, schedule, and customize Decora Smart Wi-Fi devices
Smart Solutions for Every Room Video
How-To Identify a Neutral Wire.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors