GreenMAX® DRC, Single Gang, Touch Screen, Black
TS004-00E
GreenMAX DRC 4” Touch Screen, LumaCAN Interface only, requires DRC Room Controller, Black.
The GreenMAX DRC Touch Screen is a single gang touch screen designed as an integral component of a GreenMAX DRC system. It can replace multi-button keypads and offers push-button style control and easy labeling.
Color: Black
Country of Origin : China
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477264010
Product Features
Product Line : DRC
Product Type : Touch Screen Single Gang
Protocol : LumaCAN
Features & Benefits
- The use of pass-through type connectors is prohibited. The use of shielded RJ45 connectors is unnecessary
- Can be used with any single gang back box or low voltage ring cannot be used in multi-gang installations
- (4) configurable fixed soft buttons on the left side that can be labeled
- Configurable page display (show/hide)
- Configurable home page with 0-8 buttons and 0-4 sliders
- Scene Page—shows all configured scene buttons and their labels
- Groups Page—shows all configured groups and their labels
- Configurable clock display
- Screen Saver: dim, shut off
- Proximity sensor to automatically restore from screen saver(touch always restores)
- Requires GreenMAX DRC Room Controller connected over LumaCAN
- Listed on the DesignLights Consortium® (DLC) QualifiedProduct List (QPL) for Networked Lighting Controls (NLC)
- Available colors—White, Black
Related Videos
Touch Screen Install
Touch Screen Unboxing
GreenMAX DRC Room Control
Opening & Unpacking a GreenMAX DRC Kitted Room Control Box
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors