Flex I/O Module, Submetering
A8332-8FD
The Flex I/O module is a universal remote I/O module with 8 user selectable inputs for pulse, analog and resistive output devices. Integrate with any Programmable Logic Controller or distributed Modbus network through RS-485.
Our Flex I/O is a cost-effective way to collect data from submeters or sensors and bring that information into a Modbus network or energy monitoring system. As a stand-alone or bundled package, the Leviton Flex I/O can be incorporated with data acquisition and submetering devices to provide a cost-effective energy monitoring solution. The Flex I/O is compatible with virtually any Modbus master, allowing customers the flexibility to use it in existing Modbus networks. Use with the Leviton Energy Monitoring Hub (EMH).
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477642122
Features & Benefits
- Designed specifically for submetering applications
- Easily add submeters and sensors to a Modbus network
- 8x user selectable inputs
- 2x output relays
- 2x pulse replicator
- Non-volatile memory
- Industrial temperature range -30 to 70C
- LEDs for visual verification / status
- DIN or wall mount for easy installation
- Field upgradable firmware