Energy Monitoring Hub, Submetering
A8810
Energy Monitoring Hub EMB ModBus/TCP/Ethernet. Power Supply Not Included.
The Leviton EMB Hub is an intelligent, flexible data acquisition server allowing users to collect energy data from submeters and environmental sensors through ModBus protocol. Designed to connect to IP-based applications such as enterprise energy management, demand response and smart grid programs, the EMB Hub server lets you connect thousands of energy points, benchmark energy usage and reduce energy costs. The A8810 significantly reduces the time to start logging and viewing Modbus device data over the web. Connect up to 32 Modbus devices through RS-485 or TCP/IP.
Country of Origin : United States
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477612620
Features & Benefits
- Push or pull submeter data to energy dashboards, kiosks and software applications
- Meet performance-based incentives
- Measurement and verification (M&V)
- Reduce energy costs
- Access energy information from local or remote sites
- Benchmark building energy usage
- View “real time” performance data
- Track energy use and peak demand for Demand Response programs
- Monitor performance of critical systems (lighting, HVAC, PDUs, inverters, etc.)
- Alarm notification for data points above or below target levels (including SNMP Traps)
- Monitor renewable energy performance and production
- LEED / Energy Star certification