



18W (3.6A) USB Type A/Type-C Wall Outlet Charger with 20A Tamper-Resistant Outlet
T5838-GY
20 Amp, 125 Volt, Decora Tamper-Resistant Outlet. NEMA 5-20R, 18W, Type-A/C USB Chargers, Grounding, Side Wired & Back Wired – Gray
- SMART – Built-in smart chip recognizes the individual device’s charging requirements to optimize the charge (Does not provide Power Delivery. See Leviton T5834)
- POWER – Two charging ports deliver a combined total of 18 watts of power.
- IDEAL – Perfect for overnight charging for smart phones and other small devices, not for laptops
- CONVENIENT – No more searching for charging adapters. Upgrade your existing outlets so you can charge up to two USB powered devices at once, leaving the outlets free for additional power needs. Wallplate sold separately.
Is this USB Charger right for you? Use this tool to find the right USB Charger for your specific charging needs. Click here to learn more.
Color: Gray
Product Information
Product Features
Amperage : 20 A
Color : Gray
Device Type : Decora Tamper-Resistant Duplex Receptacle
Feature : USB Type A and Type--C
Type : Type A/C Duplex Receptacle
Electrical Specifications
Amperage : 20 A
Grounding : Grounding
Pole : 2
Wire : 3
Mechanical Specifications
Terminal Accom. : Back and Side wire terminals accept AWG #10-#12 copper or #10 copper-clad wires.
Termination : Back and Side Wire
Torque Range : 14-18 in-lbs
Standards and Certifications
Agency Certifications : cCSAus Listed
NEMA : 5-20R
Warranty
Warranty : 1-Year Limited
- Charges smartphones and other small devices
- Charges most Type A and Type-C USB powered devices
- Adapter-free charging for a sleek and uncluttered appearance
- No data transfer capability
- Smart chip recognizes and optimizes the charging requirements of individual devices
- Compatible with USB 3.1, 3.0, 2.0, 1.1 devices
- Tamper-Resistant to help prevent access by most non-rated/foreign objects
- USB Ports tested to withstand over 10,000 insertions
- Spec Grade
- Use with Decora wallplate or Decora+ screwless wallplate, sold separately
- US9543667
- CA2869845
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Whole Home Charging Solutions
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors