SST Cat 6A UTP Cable, Outdoor, Black, 3280 ft (1000 m), Reel
SST-X-1000BK
Leviton SST is the highest-performing Cat 6A UTP copper cable, and the best choice for high-bandwidth mission-critical applications such as Wi-Fi 6/7 access points, medical imaging technologies, financial/trading platforms, and ultra-high-definition 4K video. SST offers unmatched assurance of network performance with superior signal isolation and excellent high Power over Ethernet (PoE) performance. A specially designed isolation wrap provides superior heat management and noise-canceling performance.
Color: Black
Country of Origin : United Kingdom
RoHS Compliant:
Yes – Click Here
Product Information
Product Features
Brand : SST
Category Rating : Cat 6A
Flame Rating : Outdoor
Construction : U/UTP
Packaging : Reel
Length : 3280 ft (1000 m)
Color : Black
- Small 6.99 mm (0.275") diameter for high-density installations
- UV and moisture resistant
- Guaranteed system margins when deployed with Leviton ATLAS-X1™ or EXTREME™ connectivity
- Designed and manufactured in Leviton's carbon neutral UK facility
- Living Building Challenge Red List free
- Reel packaging is 100% recyclable
- Central separator for increased internal crosstalk performance
- Isolation wrap construction delivers superior heat management and noise-cancelling performance without the need for grounding
- Supports 1 GbE with PoE up to 155 m when used in the ATLAS-X1™ SST MILLENNIUM™ System
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors