SST Cat 6A UTP Cable, Outdoor, Black, 1640 ft (500 m), Reel
SST-X-500BK
Leviton SST is the highest-performing Cat 6A UTP cable, and the best choice for high-bandwidth mission-critical applications such as Wi-Fi® 6/7 access points, medical imaging technologies, financial/trading platforms, and ultra high-definition 4K video. SST offers unmatched assurance of network performance with superior signal isolation and excellent high Power over Ethernet (PoE) performance. A specially designed isolation wrap provides superior heat management and noise-canceling performance. Now with improved extended distance support with ATLAS-X1™ connectivity.
Color: Black
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
RoHS Compliant : Yes
Product Features
Product Family : Copper Cable
Brand : Global SST
Category Rating : Cat 6A
Color : Black
Flame Rating : Outdoor/External
Construction : U/UTP
Length : 1640 ft (500 m)
Packaging : Reel
Features & Benefits
- Small 6.99 mm (0.275") diameter for high-density installations
- UV and moisture resistant
- Guaranteed system margins when deployed with Leviton ATLAS-X1™ or EXTREME™ connectivity
- Designed and manufactured in Leviton's carbon neutral UK facility
- Reel packaging is 100% recyclable
- Central separator for increased internal crosstalk performance
- Isolation wrap construction delivers superior heat management and noise-cancelling performance without the need for grounding
- Supports 1 GbE with PoE up to 155 m when used in the ATLAS-X1™ SST MILLENNIUM™ System