Loading...

20 Amp, Self Test, Blank Face Slim GFCI with LED Indicator Light – Only Available in a Pack of 50

GFRBF-XE

20 Amp Feed-Through, 125 Volt, Self-Test SmartlockPro® Blank Face GFCI Receptacle/Outlet, Monochromatic, Back and Side Wired, Wallplate/Faceplate Sold Separately. Self-Grounding Clip Included – Black

Only available in a pack of 50

  • SAFE – Delivers continuous ground fault protection
  • SELF TESTING – Automatically self-tests to ensure it can respond to ground fault
  • SIMPLE – Status indicator light provides simple, intuitive feedback
  • COMPATIBLE – Device designed to improve immunity for reduced HF nuisance tripping

Color: Black

Country of Origin : China

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477714546

  • AC Horsepower Ratings

    At Rated Voltage : 1 HP

    Dielectric Voltage : Withstands 1250VAC per UL 943 and CSA-C22.2 No. 144.1-06

    Short Circuit Current Rating : 10KA

    Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current

  • Electrical Specifications

    Dielectric Voltage : Withstands 1250VAC per UL 943 and CSA-C22.2 No. 144.1-06

    Operating Temperature : -35C to +66C

    Short Circuit Current Rating : 10KA

    Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current

  • Environmental Specifications

    Body Material : Polycarbonate

    Clamps : Brass

    Face Material : Thermoplastic

    Grounding Screw : Plated Steel

    Line Contacts : Brass Double-Wipe .031 Thick

    Operating Temperature : -35C to +66C

    Terminal Screws : Plated Steel

    Wallplate : Not Included

    Yoke : Zinc-Plated Steel

  • Material Specifications

    Body Material : Polycarbonate

    Clamps : Brass

    Face Material : Thermoplastic

    Grounding Screw : Plated Steel

    Line Contacts : Brass Double-Wipe .031 Thick

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Terminal Screws : Plated Steel

    Wallplate : Not Included

    Yoke : Zinc-Plated Steel

  • Mechanical Specifications

    Amperage : 20 A Feed-Through

    Body Material : Polycarbonate

    Brand : SmartlockPro

    Color : Black

    Face Material : Thermoplastic

    Feature : Self-Test

    Fed Spec WC-596 : Yes

    Feed-Through Current : 20 Amp

    Grounding : Self Grounding

    Pole : 2

    Screw Terminal Torque : 14-18 in-lbs

    Standards and Certifications : UL/CSA

    Strap Material : Galvanized Steel

    Tamper Resistant : No

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back & Side

    Trip Level : Class A, 5mA plus or minus 1mA

    Type : Blank Face

    Voltage : 125 VAC

    Wallplate : Not Included

    Warranty : 2-Year Limited

    Wire : 3

  • Product Features

    Amperage : 20 A Feed-Through

    At Rated Voltage : 1 HP

    Brand : SmartlockPro

    Color : Black

    Feature : Self-Test

    Fed Spec WC-596 : Yes

    Feed-Through Current : 20 Amp

    Grade : Residential/Commercial Specification Grade

    Grounding : Self Grounding

    Pole : 2

    Standards and Certifications : UL/CSA

    Strap Material : Galvanized Steel

    Tamper Resistant : No

    Termination : Back & Side

    Trip Level : Class A, 5mA plus or minus 1mA

    Type : Blank Face

    Voltage : 125 VAC

    Wallplate : Not Included

    Warranty : 2-Year Limited

    Wire : 3

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : Yes

    CSA-C22.2 No. 144.1-06 : File LR-57811

    Fed Spec WC-596 : Yes

    NEMA : WD-6

    NOM : Yes

    UL 943 : File E48380

Features & Benefits

  • Provides continuous ground fault protection – detects and trips on actual ground fault even when self-test is being conducted
  • On initial power up, tests the GFCI within 3 seconds
  • Auto-monitoring exceeds the UL requirement
  • Auto adapts and shifts to more frequent testing if potential problem is detected
  • Status Indicator Light provides simple, intuitive feedback on power and protection status as well as indication of line/load reversal
  • Patented Lockout Action prevents reset if GFCI is damaged and cannot respond to a ground fault
  • Electronics are designed to minimize any false triggers
  • Reduced depth makes it easier to install in any electrical box, even shallow ones
  • Terminals allow for easy wiring options – back and side wire capable
  • External back wire clamps provide visual indication of proper wire seating
  • Withstands high torque and resists wire pullout
  • Standard brass self-grounding clip
  • Trip threshold meets or exceeds UL requirements for tripping time
  • Improved immunity to high-frequency noise reduces nuisance tripping
  • Advanced electronics design provides superior resistance to electrical surges and over-voltages
  • Compatible with all Decora devices and wallplates; available in select Decora colors
  • UL Fed Spec WC-596 rated

Patents

  • CA2730014
  • MX302458
  • MX344697
  • US11349293
  • US11456138
  • US11831139
  • US7697252
  • US8599522
  • US8944859
  • US9053886
  • US9276393

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Presents: The Leviton GFCI Portfolio

Leviton Presents: How to Install SmartlockPro AFCI/GFCI Outlet

Leviton Presents: How to Install a Weather-Resistant GFCI Outlet & Weather-Resistant Cover

Leviton Answer Series: GFCI Line-Load Reversal

Leviton Presents: The Project of the Week Series – Upgrade Outlets for a Safer Home

Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

Leviton Answer Series: What To Do When Your GFCI Outlet Trips

The Easy to Install GFCI

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications