SmartlockPro® SLIM GFCI with LED Indicator Light, 20A Blank Face
GFRBF-R
20 Amp, 125 Volt SmartlockPro® Blank Face SLIM GFCI, Back and Side Wire, Self-Grounding, Light Almond with LED Indicator Light
- SAFE – Delivers continuous ground fault protection from electrical shock
- SELF TESTING – Automatically self-tests to ensure it can respond to ground fault
- SLIM – Slimmest in-box depth for easy installation
- SIMPLE – Status indicator light provides simple, intuitive feedback of status
- COMPATIBLE – Improved immunity to high-frequency leakage reduces HF nuisance tripping
Patented Reset Lockout technology prevents reset if the GFCI is not wired or operating correctly
Color: Red
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477001035
Electrical Specifications
Amperage : 20 A
Dielectric Voltage : 1250 VAC
Grounding : Self-Grounding
Horsepower Rating : 1 hp
Pole(s) : 2
Power Supply Input and Frequency : 125V, 60Hz
Short Circuit Current Rating : 10 kA
Temperature Rise : Max 30°C
Trip Level : Class A
Voltage : 125 VAC
Wire(s) : 3
Environmental Specifications
Operating Temperature : Maximum Continuous 66°C, Minimum -35°C (w/o impact)
Material Specifications
Body : Thermoplastic
Face : Thermoplastic
Grounding Screw : #8 Galvanized Steel
Line Contacts : Brass
Mounting Strap : Galvanized Steel
Self-Grounding Clip : Yes
TR Shutter : Non-Tamper
Terminal Clamps : Brass
Terminal Screws : #8 Plated Steel
Mechanical Specifications
Product ID : Ratings are marked on device
Termination : Back and Side Wire
Torque Range : 14-18 lbs.
Wire Accommodation : #10 - #12 AWG Copper, #10 Copper Clad
Product Features
Brand : SmartlockPro
Color : Red
Device Type : Blank Face Device
Feature(s) : Indicator Light, Self-Test
Grade : Residential/Commercial Specification Grade
NEMA Configuration : Blank Face
Product Type : GFCI
Standards and Certifications
Applicable Standards and Certifications : UL,CSA,CSA C22.2 No. 144,UL 943
NEMA : WD-1 and WD-6
Warranty
Warranty : 2-Year Limited
Features & Benefits
- Provides continuous ground fault protection – detects and trips on actual ground fault even when self-test is being conducted
- On initial power up, tests the GFCI within 3 seconds
- Auto-monitoring exceeds the UL requirement
- Auto adapts and shifts to more frequent testing if potential problem is detected
- Status Indicator Light provides simple, intuitive feedback on power and protection status as well as indication of line/load reversal
- Patented Lockout Action prevents reset if GFCI is damaged and cannot respond to a ground fault
- Electronics are designed to minimize any false triggers
- Reduced depth makes it easier to install in any electrical box, even shallow ones
- Terminals allow for easy wiring options – back and side wire capable
- External back wire clamps provide visual indication of proper wire seating
- Withstands high torque and resists wire pullout
- Standard brass self-grounding clip
- Trip threshold meets or exceeds UL requirements for tripping time
- Improved immunity to high-frequency noise reduces nuisance tripping
- Advanced electronics design provides superior resistance to electrical surges and over-voltages
- Compatible with all Decora devices and wallplates; available in select Decora colors
- UL Fed Spec WC-596 rated
Patents
- CA2730014
- MX302458
- MX344697
- US11349293
- US11456138
- US11831139
- US7697252
- US8599522
- US8944859
- US9053886
- US9276393
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.