Loading...

Lever Edge® Self-Test GFCI Outlet with Indicator, 15A Tamper Resistant Receptacle

EGFT1-W

15 Amp, 125 Volt Self-Test Lever Edge® Tamper Resistant GFCI Outlet, Color-Coded Lever Terminals, Self-Grounding, White Receptacle with LED Indicator Light

  • FASTER – Lever terminals accept multiple wire types for fast, efficient wiring. As easy as PUSH. CLICK. DONE
  • CONVENIENT – Color-coded lever terminals to help prevent miswiring. BLUE lever reduces the possibility of LINE/LOAD reversal
  • SELF TESTING – Automatically self-tests to ensure it can respond to ground fault
  • SAFE – Delivers continuous protection from electrical shocks with status indicator light and no exposed metal parts
  • EASIER – Tongue and groove alignment and larger strap simplify multi-gang installations

Patented Reset Lockout technology prevents reset if the GFCI is not wired or operating correctly

Color: White

Country of Origin : China

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477016282

  • Electrical Specifications

    Dielectric Voltage : 1250 VAC

    Grounding : Self-Grounding

    Horsepower Rating : 1/2 hp

    Pole(s) : 2

    Power Supply Input and Frequency : 125V, 60Hz

    Short Circuit Current Rating : 10 kA

    Temperature Rise : Max 30°C

    Trip Level : Class A

    Voltage : 125 VAC

    Wire(s) : 3

  • Environmental Specifications

    Operating Temperature : Maximum Continuous 66°C, Minimum -35°C (w/o impact)

  • Material Specifications

    Body : Thermoplastic

    Face : Thermoplastic

    Grounding Screw : #8 Galvanized Steel

    Line Contacts : Brass

    Mounting Strap : Galvanized Steel with Thermoplastic Cover

    Self-Grounding Clip : Yes

    TR Shutter : Thermoplastic

    Terminal Clamps : Brass

    Terminal Screws : nan

  • Mechanical Specifications

    Product ID : Ratings are marked on device

    Termination : Color-Coded Levers

    Torque Range : nan

    Wire Accomodation : #12-#14 AWG Copper Solid or Stranded

  • Product Features

    Brand : Lever Edge

    Color : White

    Device Type : Duplex Receptacle/Outlet

    Feature(s) : Indicator Light, Self-Test, Tamper Resistant

    Grade : Residential/Commercial Specification Grade

    NEMA Configuration : 5-15R

    Product Type : GFCI

  • Standards and Certifications

    Applicable Standards and Certifications : cULus,CSA C22.2 No. 144,CSA C22.2 No. 42,UL 943,UL 498

    NEMA : WD-1 and WD-6

  • Warranty

    Warranty : 2-Year Limited

Features & Benefits

  • Color-coded lever terminals for fast, efficient wiring; BLUE lever for load wire helps reduce risk of miswiring 
  • Strap’s unique tongue and groove alignment feature offers quicker trim out on multi-gang Lever Edge installations
  • Improved immunity to high-frequency noise reduces nuisance tripping
  • Lever doors have snap feature to assure connection has been made; audible click confirms lever door is closed
  • No exposed metal parts for enhanced safety; eliminates need for electrical tape
  • Lever connectors work with 12 gauge and 14 gauge stranded and solid copper wire
  • Provides continuous ground fault protection – detects and trips on actual ground fault even when self-test is being conducted
  • On initial power up, tests the GFCI within 5 seconds
  • Auto-monitoring exceeds the UL requirement
  • Status Indicator Light provides simple, intuitive feedback on power and protection status
  • Lockout Action prevents reset if GFCI is damaged and cannot respond to a ground fault

Lever Edge GFCIs (Ground-Fault Circuit Interrupters) Frequently Asked Questions

What’s the difference between a Lever Edge GFCI and a traditional GFCI?

The only difference is the installation method.  Lever Edge is an innovative wiring device solution featuring unique lever terminals for faster, efficient wiring.

What are the benefits of a Lever Edge GFCI?

The Lever Edge GFCI offers users a faster, safer method of wiring a GFCI using Spring Action Clamp terminals. These unique terminals allow the user to insert the stripped end of a conductor into the terminal and operate the integral lever by hand to engage the spring termination mechanism, which applies secure clamping pressure to the conductor without the use of screws.

The spring action clamp is NOT to be confused with Quickwire™ push-in (stab) or back-wire clamp terminations.

Can I replace an existing GFCI in my home with a Lever Edge GFCI?

Yes.  The Lever Edge GFCI can be used anywhere that GFCI protection is needed.

How do I install a Lever Edge GFCI?

Lever Edge GFCI instruction sheets can be found by clicking here

Why is one of the levers on the Lever Edge GFCI blue?

The color-coded levers provide the foundation for quick installation by helping to rapidly identify the correct terminal for wiring.  Leviton GFCIs have patented Reset Lockout technology to ensure the device is wired correctly.  If the line and load wires are reversed, the GFCI will not reset indicating there is a problem.  By having a unique blue lever for the load hot wire, installers can quickly see which connection goes where for a correct installation  every time.

Does the Lever Edge GFCI perform a self-test like traditional GFCIs?

Yes, the Lever Edge GFCI, and all of Leviton’s GFCIs, performs a self-test per UL943.

Does the Lever Edge GFCI meet UL943?

Yes, the Lever Edge GFCI, and all of Leviton’s GFCIs, meet UL943 requirements.

Can I use a Lever Edge GFCI anywhere GFCIs are required by Code?

Yes, the Lever Edge GFCI can be used anywhere in your home where GFCI protection is required.

If I replace a GFCI in my home with a Lever Edge GFCI, do I need to replace all of them?

No this is not necessary.  GFCIs work independently of each other and replacing one doesn’t require the replacement of others

What wires can be used when wiring a Lever Edge GFCI?

Lever Edge GFCIs work with both 14 gauge and 12 gauge stranded and solid copper wire only. Lever Edge  should NOT be used with aluminum or copper clad wire.

Is the Lever Edge GFCI NEC® compliant?

Yes, Lever Edge GFCI is compliant with the National Electrical Code®

Is the Lever Edge GFCI agency approved?

Yes, the Lever Edge GFCI is cULus approved.

What wallplates can be used with the Lever Edge GFCI?

Lever Edge GFCIs coordinate seamlessly with any size Decora®  wallplate. The longer and wider strap is compatible with Decora Midway sized wallplates, and with standard sized Decora or/and Decora Plus (TM) screwless wallplates when the device’s breakaway tab is removed.

Is the Lever Edge GFCI backed by a warranty?

Yes, it is backed by a 2-Year Limited Warranty

Can the Lever Edge GFCI be re-wired if needed for future applications?

Yes, one benefit of Lever Edge products is that they can be more easily removed and rewired again.  For the Lever Edge GFCI, please press the TEST button before removing the GFCI from its original location to ensure Reset Lockout technology is active when the GFCI is wired in its new location

What types of Lever Edge GFCIs are available?

Lever Edge GFCIs are available in 15A in both Tamper-Resistant and Weather/Tamper-Resistant versions.

Patents

  • CA2621644
  • CA2624409
  • CA2730014
  • MX302458
  • MX308495
  • MX344697
  • US10483066
  • US11349293
  • US11456138
  • US11791573
  • US11831139
  • US7355117
  • US7697252
  • US7820909
  • US8242362
  • US8587914
  • US8599522
  • US9053886
  • US9276393

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Introducing Decora Edge from Leviton - The Future of Wiring

Partnering Safety and Innovation with the New Lever Edge GFCI Outlet

Leviton Answer Series: What To Do When Your GFCI Outlet Trips

Upgrade to Leviton GFCI Outlets for a Safer Home - Project of the Week

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications