Submeter, Embedded Branch Circuit Monitor, 24 Inputs, LCD Display, NEMA 1 Enclosure
71D24
Series 7000 Dual Voltage, Branch Circuit Monitor, 24 inputs, LCD display, NEMA 1 enclosure
The VerifEye™ Series 7000 Advanced Branch Circuit Monitor is a cost-effective solution for electrical load management. The Series 7000 submetering platform is ideal for high density, branch circuit monitoring applications in both new construction and retrofit applications. The Series 7000 monitors up to 24 branch circuits with one single meter board.
Product Information
Communication Specifications
Protocol : ModBus, BACnet MS/TP, ModBus TCP or BACnet IP
Electrical Specifications
Amperage : 5 A - 4000 A
Frequency : 50/60Hz
Output Power : Unregulated 12VDC output, 200 mA, self-resetting fuse
Voltage : 90-600 VAC
Environmental Specifications
Operating Humidity : 5-95% non-condensing
Operating Temperature : -20⁰C to 60⁰C
Mechanical Specifications
Mounting : NEMA 1 enclosure
Wiring : 12-22 AWG 600 VAC, voltage connection must be #14 AWG or larger & 600 VAC rated
Product Features
Application : Data centers, Tenant energy monitoring, Energy allocation, Energy management, Load monitoring, Building code compliance
CTs Included : No - Meter Only
Communication : ModBus, BACnet MS/TP, ModBus TCP or BACnet IP
Listings : CE EN 61000-6-4: Class A, UL Listed (Indoor enclosure version only), UL Recognized (Circuit board version only)
Meter Configuration : Branch Circuit Monitor
Product Line : Series 7000
Product Type : Electric Submeter
Warranty : 5-Year Limited
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
- 24 individual CT inputs
- Inputs configurable as follows*:
- 24 individual Single Pole Meters or
- 8 Two Pole Meters or
- 8 Three Pole Meters
- 2 Independent sets of reference voltage input to allow for simultaneous monitoring of two different systems.
- Line powered from 90-600V, phase-to-phase
- Bidirectional monitoring
- Meets ANSI & IEC metering system accuracy requirements including branch CTs
- Supports split core and Rogowski Coil CTs
- Meter board features:
- Easy access terminals for CT wiring, removable connectors
- Available with or without display embedded options
- Reports volts, amps, power, demand and energy for each circuit
- User-configurable alarm thresholds register for improved load management
- Selectable phase orientation and number of circuits
- Limited 5-year warranty
Related Videos
Note: Board layout differs. Wiring steps apply. How to Wire a VerifEye™ Series 7000 Submeter for 3-Phase Applications
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors