Current Transformer, Solid Core, 200A, 333mV
CDV02-W20
Current Transformer, Solid Core, 200A, 333mV, 0.78” Opening, 144” Lead, 0.2% Accuracy
Leviton 333mV Current Transformers (CTs) support the Series 4000 and Series 7000 meter lines of revenue-grade meters and help meet all measurement and verification-based opportunities, including smart metering and LEED rating achievement.
Country of Origin : China
Specifications
Documents
Technical Information
-
General Information
UPC : 078477005880
Electrical Specifications
Amperage : 200 A
Product Features
CT Type : Solid Core
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors