Current Transformer, Split Core, 200A, 333mV, 1.0” Opening, 144” Lead, 0.5% Accuracy, Black, For Submetering
CTV02-KD0
Current Transformer, Split Core, 333MV, 200A, 0.5%, 1 X 1 in, 12 FT Leads
Leviton 333mV Current Transformers (CTs) support the Series 4000, Series 4100, Series 7000, and Series 7100 lines of revenue-grade submeters and help meet all measurement and verification-based opportunities, including smart submetering and LEED rating achievement.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477675731
RoHS Compliant : Yes
Electrical Specifications
Amperage : 200 A
Product Features
CT Size (inches) : 1" x 1"
CT Type : Split Core
Product Line : CT: Series 4000, 4100, 7000, 7100
Features & Benefits
Split core CTs can be disassembled or ‘split’ into halves eliminating the need to turn power off and open the circuit during installation. This time-saving installation is ideal for critical loads that cannot be disconnected. Leviton split core CTs are designed to close and lock to ensure a secure, fast and precise installation with no need for time-consuming tie wraps and no worries about improper seating or core separation.