Submeter, Indoor, DIN rail mount, Universal Voltage, Bidirectional, 3 Phase 3 Wire/4 Wire, BACNet/MS/TP, Electric Meter, USE Rogowski CTs
4DUBM-R
Discontinued Product. DIN-Rail Series 4100 Submeter, Universal Voltage Bi-Directional 3-phase 3W/4W BACnet MS/TP Meter ONLY (for use with Rogowski Coil CTs Only)
The VerifEye® Series 4100 Meters feature bidirectional monitoring specifically designed for renewable energy applications. The Series 4100 Meters measure power imported from the utility grid and power exported from renewable energy sources like photovoltaic systems. This allows facility managers to properly track energy received and delivered.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477765425
RoHS Compliant : Yes
Electrical Specifications
Voltage : Universal Bi-Directional 3-phase 3W/4W
Product Features
CTs Included : No Meter Only
Communication : ModBus/RTU, BACnet MS/TP
Enclosure : No Enclosure - DIN Rail Mount
Meter Configuration : Single Meter
Product Line : Series 4100
Product Type : Electric Submeter
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
Features & Benefits
- DIN rail mount for easy installation
- Optional outdoor NEMA 4X enclosure
- ANSI 12.20 0.2% accuracy, IEC 62053-22 Class 0.2S
- User-enabled password protection to protect meter from tampering
- Bright, backlit LCD for insta llation in dark areas and viewing real time data
- CSI approval for California Solar Initiative
- cULus rated
- CE compliant
- BTL certified