Current Transformer, 12" Rogowski Coil, 50A-5000A, 333mV, 3.85” Opening, 96" Leads, 1.0% Accuracy, For Submetering
CRV50-K62
Submetering Current Transformer, 12” Rogowski Coil (50A-5000A) for use with VerifEye Series 4000, 4100, 7000, and 7100 Industrial ModBus and BACnet Submeters. Title 24 Compliant, ASRHAE 90.1 Compliant.
Leviton 333mV Current Transformers (CTs) support the Series 4000 and Series 7000 meter lines of revenue-grade meters and help meet all measurement and verification-based opportunities, including smart metering and LEED rating achievement.
Specifications
Documents
Technical Information
-
General Information
UPC : 078477701249
RoHS Compliant : Yes
Electrical Specifications
Amperage : 50 A - 5000 A
Product Features
CT Size (inches) : 12
CT Type : Rogowski Coil
Product Line : CT: Series 4000, 4100, Modbus Meter Kits
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
Features & Benefits
Submetering Applications
Use current transformers in commercial, institutional, industrial and government submetering applications to support:
- Load profiling and benchmarking
- AMR/BAS/BMS/EMS integration
- Power quality analysis
- Usage aggregation
- Tenant cost allocation
- Measurement and verification
- Net metering
- Energy conservation and cost reduction
- Green building initiatives and government mandates
Related Videos
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors