Loading...

Submeter, Indoor, DIN rail mount, 90-600VAC, Modbus RTU, BACNet/MS/TP, Electric Meter, USE Rogowski CTs

4DUMR-R

DISCONTINUED

Discontinued Product. Product Line: Series 4100 Submeter, Enclosure Type: Indoor, Voltage: 90-600VAC, CTs Included: Sold Separately, Protocol: Modbus RTU, Electric Meter: Yes

The VerifEye™ Series 4100 Meters feature bidirectional monitoring specifically designed for renewable energy applications. The Series 4100 Meters measure power imported from the utility grid and power exported from renewable energy sources like photovoltaic systems. This allows facility managers to properly track energy received and delivered.

Do you have a question about submetering?

Contact us to learn more.

Country of Origin : United States

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477765449

  • Electrical Specifications

    Voltage : 90-600 VAC

  • Product Features

    CTs Included : No Meter Only

    Communication : ModBus/RTU, BACnet MS/TP

    Enclosure : No Enclosure - DIN Rail Mount

    Meter Configuration : Single Meter

    Product Line : Series 4100

    Product Type : Electric Submeter

  • Standards and Certifications

    Buy American Act (BAA) Compliant : Yes

Features & Benefits

  • DIN rail mount for easy installation
  • Optional outdoor NEMA 4X enclosure
  • ANSI 12.20 0.2% accuracy, IEC 62053-22 Class 0.2S
  • User-enabled password protection to protect meter from tampering
  • Bright, backlit LCD for insta llation in dark areas and viewing real time data
  • CSI approval for California Solar Initiative
  • cULus rated
  • CE compliant
  • BTL certified

Related Videos

Building Manager Online (BMO) - Video - Basic Module - Software for Submetering

Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering

Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering

How to read Current Transformer Ratings for Submeters - Video

Current Transformer (CT) Installation and Orientation for Submeters - Video

Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility

Submetering - How to Submeter - Video - Step 2 - Planning

Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications