Current Transformer, 24" Rogowski Coil, 50A-5000A, 333mV, 7.65” Opening, 96" Lead, 1.0% Accuracy, For Submetering
CRV50-KC2
Submetering Current Transformer, 24” Rogowski Coil (50A-5000A) for use with Series 4000 & 4100 Industrial ModBus submeter Kits, Title 24 Compliant, ASRHAE 90.1 Compliant
Leviton 333mV Current Transformers (CTs) support the Series 4000 and Series 7000 meter lines of revenue-grade meters and help meet all measurement and verification-based opportunities, including smart metering and LEED rating achievement.
Country of Origin : United States
Specifications
Documents
Technical Information
-
General Information
UPC : 078477701218
Electrical Specifications
Amperage : 50 A - 5000 A
Product Features
CT Size (inches) : 24
CT Type : Rogowski Coil
Product Line : CT: Series 4000, 4100, Modbus Meter Kits
Features & Benefits
Submetering Applications
Use current transformers in commercial, institutional, industrial and government submetering applications to support:
- Load profiling and benchmarking
- AMR/BAS/BMS/EMS integration
- Power quality analysis
- Usage aggregation
- Tenant cost allocation
- Measurement and verification
- Net metering
- Energy conservation and cost reduction
- Green building initiatives and government mandates