Submeter, Indoor, DIN rail mount, Universal Voltage, 3 Phase 3 Wire/4 Wire, Modbus RTU, Electric Meter, USE Split Core CTs
4KUMR-M
Discontinued Product. Series 4000 Submeter, Indoor, Universal Voltage 3-phase 3W/4W Modbus Meter. SUBMETER ONLY.
The VerifEye™ Series 4100 Meters feature bidirectional monitoring specifically designed for renewable energy applications. The Series 4100 Meters measure power imported from the utility grid and power exported from renewable energy sources like photovoltaic systems. This allows facility managers to properly track energy received and delivered.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477701225
Electrical Specifications
Amperage : Not kitted - will work with 100 A - 5000 A Split Core
Voltage : 347/600V Y and 600V Delta
Product Features
CT Type : Meter
CTs Included : No Meter Only
Communication : ModBus/RTU, Pulse Output
Enclosure : Indoor
Meter Configuration : Single Meter
Product Line : Series 4000
Product Type : Electric Submeter
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
Features & Benefits
- DIN Rail mount for easy installation
- ANSI 12.20 0.2% Accuracy, IEC 62053-22 Class 0.5S
- Real energy output and phase loss alarm output
- One device serves multiple locations
- User-enabled password protection to protect meter from tampering
- Bright, backlit LCD for installation in dark areas and viewing real time data
- System integration via ModBus RTU - RS-485 2-wire with shield
- CSI Approved for California Solar Initiative
- UL Rated
- CE Compliant