Current Transformer, Split Core, 800A, 333mV, 6" x 5.2" Opening, 48" Leads, 1% accuracy, Black, For Submetering
CTV08-K40
Discontinued Product. Current Transformer (CT) used for Submetering, 800A Split Core 6" x 5.2", for use with EMH+ & Series 4000 Industrial Modbus Meter Kits Only, Title 24 Compliant, ASHRAE 90.1 Compliant
Split core CTs can be disassembled or ‘split’ into halves eliminating the need to turn power off and open the circuit during installation. This time-saving installation is ideal for critical loads that cannot be disconnected. Split core CTs close securely for fast, precise installation with no need for time-consuming tie wraps and no worries about improper seating or core half separation.
Documents
Technical Information
-
General Information
UPC : 078477701201
Electrical Specifications
Amperage : 800 A
Product Features
CT Size (inches) : 6 x 5.2
CT Type : Split Core
Product Line : CT: Series 4000, 4100, EMH+, Modbus Meter Kits