Loading...
Product added to your list. To view the list, Click Here

Current Transformer, Split Core, 400A, 333mV, 1.25 Opening, 144” Lead, 0.5% Accuracy, Black, For Submetering

CTV04-KD1

Current Transformer, Split Core, 333MV, 400A, 0.5% 1.25 X 1.25 in, 12 FT Leads

Leviton 333mV Current Transformers (CTs) support the Series 4000, Series 4100, Series 7000, and Series 7100 lines of revenue-grade submeters and help meet all measurement and verification-based opportunities, including smart submetering and LEED rating achievement.

UPC Code: 078477675755
Country of Origin : Please Contact Customer Service
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    CT Size (inches) : 1.25" x 1.25"

    CT Type : Split Core

    Product Line : CT: Series 4000, 4100, 7000, 7100

  • Electrical Specifications

    Amperage : 400 A

Split core CTs can be disassembled or ‘split’ into halves eliminating the need to turn power off and open the circuit during installation. This time-saving installation is ideal for critical loads that cannot be disconnected. Leviton split core CTs are designed to close and lock to ensure a secure, fast and precise installation with no need for time-consuming tie wraps and no worries about improper seating or core separation.

Related Videos

Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation