Current Transformer, 16" Rogowski Coil, 5A-4000A, 4.5” Opening, 80" Leads, 0.6% Accuracy, For Submetering
CRV50-LR2
Current Transformer, Rogowski Coil for Series 7000-7100 submeters only, 16 inch, 31MV/1000A, 60Hz (109.2MV/1000A, 50Hz) Current Range: 5-4000A.
Country of Origin : Italy
Specifications
Documents
Technical Information
-
General Information
UPC : 078477968314
Electrical Specifications
Amperage : 5A - 5000A
Product Features
CT Size (inches) : 16
CT Type : Rogowski Coil
Product Line : CT: Series 7000, 7100
Features & Benefits
- Rogowski Coil CTs are flexible rope style CTs with high amperage ranges from 5-4000A
- The coil opens at the connector junction for fast and easy installation into an existing cable
- or bus bar
- Rogowski Coil CTs are for use with VerifEye Series 7000-7100 Industrial ModBus and BACnet Meters only
Related Videos
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors