Loading...

Decora Smart Switch Anywhere Companion, Wire-Free 3-Way/4-Way/5-Way Control to Decora Smart Wi-Fi

DAWSC-1BW

The Decora Smart® Anywhere Switch Companion pairs wirelessly with any Decora Smart Wi-Fi® device, including D26HD, D215S, D2MSD, D2SCS, D24SF, D23LP, D215P, D215R, or DN6HD/DN15S via MLWSB, to provide additional ON/OFF lighting control locations wherever you need it most such as at the base of a staircase, the end of a hallway or open areas with multiple entrances like a large kitchen or family room. Mount it directly on the wall surface or at an existing single or multi-gang wallbox – no wiring is required. The Decora Smart Anywhere Switch Companion is the perfect solution for locations where wiring or a wallbox with a traveler wire may not be present. For added convenience, you can even control Decora Smart Wi-Fi Mini Plug-Ins to add a wall mounted switch to control your connected plug-in lamps, electronics, or small appliances. Learn more about the My Leviton app Learn more about the Decora Smart product family

UPC Code: 078477214077
Country of Origin : China

Product Information

  • Electrical Specifications

    Load Rating : Does not directly control a load, requires primary Decora Smart Wi-Fi 2nd Gen Device

    Neutral Required : No

  • Environmental Specifications

    Operating Temperature : 0°C to 40°C

  • Material Specifications

    Color : White

  • Product Features

    3-Way Compatible Devices : D26HD, D215S, D24SF, D2MSD, D2SCS, DN6HD, DN15S, D215R, D23LP, D215P

    Brand : Decora Smart Wi-Fi

    Device Type : Anywhere Companion Switch

    Grade : Residential

    Hub Required : No

  • Warranty

    Warranty : Two-Year Limited

  • Place it anywhere you need additional lighting ON/OFF control to create 3-way/multi-way solutions with no wiring required
  • Mounts directly to your wall surface or installs at an existing wallbox (single and multi-gang) where a traveler wire may not be present
  • Slim profile, and because it’s Decora®, it matches your in-wall Decora devices for a seamless look 
  • No Wi-Fi or app required for setup or operation
  • 50-ft wireless RF range between the Anywhere Companion and the primary Wi-Fi device
  • Use with Leviton Decora standard or Decora Plus™ screwless wallplates (single and multi-gang)
  • Replaceable CR2025 batteries included, with estimated 5-year battery life (results may vary)
  • Easy battery replacement – no need to remove the device from the wall or wallbox
  • Pair up to three Anywhere Companions with a Decora Smart Wi-Fi device
     

  • US12002632

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leave the Dark Ages Behind with Leviton Decora Smart Wi-Fi
Add an Extra Light Switch Anywhere
Anywhere Companion Install Video
How to use the My Leviton app to enroll, schedule, and customize Decora Smart Wi-Fi devices
Smart Solutions for Every Room Video

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications