Decora Smart Wi-Fi Switch, Neutral Wire Required
D315S-1BW
Decora Smart Wi-Fi® devices connect to a Wi-Fi network to provide a easy Wi-Fi lighting control for the whole home. Leviton’s Wi-Fi 15A switch is an affordable solution that makes it easier than ever to add smart lighting control to any room or home. Connect to your smart home platform of choice - works with Matter, Amazon Alexa, Google Home, Apple Home, Smart Things, Home Assistant, and more. Use the My Leviton app on a smartphone, tablet or computer to control lighting or adjust schedules when away from home. . Use the My Leviton app on a smartphone, tablet or computer to control lighting or adjust schedules when away from home. Control a wide array of bulb and fixture types with best-in-class lighting control performance and custom settings. The Wi-Fi Switch features wire leads and a reduced product depth for easy installation, as well as a rocker switch with intuitive ON/OFF control.
BENEFITS
- Never come home to dark house again - schedule exterior lights to turn on at sunset
- Know if lights are on and adjust whether you're home, at work, or on vacation - control from anywhere
- Set it and forget it - Use the My Leviton app to schedule your lights to turn on when you want
- Don't worry about leaving lights on - auto-shutoff can turn lights off for you in rooms such as closets, bathrooms, garages, and basements
- Use your voice for control without lifting a finger - works with Google Assistant, Amazon Alexa, and Apple Siri
- Make it look like someone's home when you're away - turn on lights randomly for a lived-in look
- Control this switch from another wall location in your home without additional wiring - pairs with DAWSC Anywhere Switch Companion
FEATURES
- One switch does it all - supports loads up to 15A and 1/3 HP for control of lights, ceiling fans, exhaust fans, motors, pumps, and more
- The most connected - Works with Alexa, Google Assistant, Apple Home, SmartThings, Home Assistant, Sonos, Resideo, and is Matter ready out of the box
- Easy Install - replaces your existing switch; wire leads and slimmer design at 1.09" make install a breeze
- Smart Bulb Mode - can be enabled with the My Leviton app to modify the Off button to maintain power for Smart Bulbs, Floodlights, Cameras
- Simple guided setup - works with the My Leviton app, create schedules, activities, lighting scenes and more
- Single Pole or 3-Way - works with DD0SR Wired Switch Companion or DAWSC wire-free Anywhere Switch Companion
- Change the color using DDKIT swappable faceplates available in six colors
Color: White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477030615
Product Features
Brand : Decora Smart Wi-Fi
Device Type : In-Wall Smart Switch
Grade : Residential
Hub Required : No
Electrical Specifications
Load Rating : 120VAC, 60Hz, 15A GENERAL USE, 3A LED/CFL, 1/3HP
Neutral Required : Yes
Termination : Wire Leads
Material Specifications
Color : White
Optional Color Change Kits Available : Yes, D3KIT-S in Black, White, Light Almond, Ivory, Gray, and Brown
Strap Material : Metal
Environmental Specifications
Operating Temperature : 0°C to 40°C
Standards and Certifications
Standards and Certification : UL, FCC, CSA, NOM, Wi-Fi, Title 24, Matter
Warranty
Warranty : 1-Year Limited
Features & Benefits
- Control your lights from anywhere using the free My Leviton app for iOS and Android
- Schedule lights and connected loads turn ON/OFF at specific times or based on sunrise/sunset, easily group your smart devices into rooms, and create scenes to activate multiple lights at once
- Schedules are stored in onboard device memory and will continue to run even during a temporary internet outage
- Works with My Leviton, Amazon Alexa, Hey Google, Apple Home/Siri, SmartThings, Resideo, Sonos, Matter
- Requires a neutral wire for installation
- Connects to Wi-Fi; No hub required
- Ease of installation with a product depth of 1.3” and wire leads
- Off Means Off – Low-wattage LED bulbs always turn completely off
- Change the switch faceplate color to black, gray, brown, light almond, ivory or white using DDKIT-S
- Supports 3-Way/Multi-Location with Wired or Wire-Free Anywhere Switch Companions
- Using My Leviton, control up to 99 devices, 50 rooms, 50 activities, and 50 schedules per residence and up to 20 residences per account
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors