Decora Smart Wi-Fi Dimmer Switch, Neutral Wire Required
D36HD-1BW
Leviton’s Decora Smart Wi-Fi® Dimmer Switch is an affordable solution that makes it easier than ever to create an elegant ambiance in your home. The D36HD provides full range dimming performance and custom settings for preset light levels, fade rates, and bulb types and is rated for dimmable LED, CFL, and Incandescent loads up to 300 watts or MLV loads up to 300VA. Easily control this smart dimmer from another wall location in your home using DD00R Wired Dimmer Companions or DAWDC wire-free Anywhere Dimmer Companions. Connect to your smart home platform of choice - works with Matter, Amazon Alexa, Google Home, Apple Home, Smart Things, Home Assistant, Sonos, Resideo and more. Use the My Leviton app on a smartphone, tablet or computer to control lighting or adjust schedules when away from home. The D36HD Wi-Fi Dimmer Switch features wire leads and a slimmer product depth for easier installation, plus a streamlined app setup flow. Neutral wire required. 2.4 GHz network compatible.
BENEFITS
- Create an elegant ambiance - set the mood for dinner, dim the lights to create a movie theatre experience, turn the lights down low to wind down for bedtime
- Know if lights are on and adjust whether you're home, at work, or on vacation - control from anywhere
- Set it and forget it - Use the My Leviton app to schedule your lights to turn on when you want
- Personalize your lighting - customizable fade rates that gradually turn lighting on or off, or preset light level options to make sure lights always come on at the level you want
- Use your voice for control without lifting a finger - works with Google Assistant, Amazon Alexa, and Apple Siri
- Automatic softer lighting at night - perfect in your kitchen for a midnight snack or in your bathroom, using My Leviton Night Settings
- Prevent flickering lights - designed for compatibility with dimmable LED bulbs and fixtures with settings to fine-tune performance such as bulb type, min dim, and max bright
- Don't worry about leaving lights on - auto-shutoff can turn lights off for you in rooms such as the bedroom, living room, family room, dining room, and kitchen
- Make it look like someone's home when you're away - turn on lights randomly for a lived-in look
- Control this dimmer from another wall location in your home without additional wiring - pairs with DAWDC or DAWSC Anywhere Dimmer or Switch Companions
FEATURES
- Full range dimming - on/off and dim/bright control of dimmable LED and CFL, Incandescent/Halogen, and MLV lighting
- The most connected - Works with Alexa, Google Assistant, Apple Home, SmartThings, Home Assistant, Sonos, Resideo, and is Matter ready out of the box
- Easy Install - replaces your existing switch; wire leads and slimmer design at 1.09" make install a breeze
- Smart Bulb Mode - can be enabled with the My Leviton app to modify the Off button to maintain power for Smart Bulbs, Floodlights, Cameras
- Simple guided setup - works with the My Leviton app, create schedules, activities, lighting scenes and more
- Let there be light - double press the top rocker to quickly snap on at maximum brightness; or double-press bottom rocker to snap OFF
- Lights won't glow when you turn the dimmer off - "Off Means Off" technology ensures low-wattage LED bulbs don't glow in the off state
- One switch, many options - use as a dimmer switch or an on/off switch via non-dimmable bulb mode
- Single Pole or 3-Way - works with DD00R Wired Dimmer Companion, DD0SR Wired Switch Companion, DAWDC wire-free Anywhere Dimmer Companion, or DAWSC wire-free Anywhere Switch Companion
- Change the color - using D3KIT swappable faceplates available in six colors
Color: White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477030592
Product Features
Brand : Decora Smart Wi-Fi
Device Type : In-Wall Smart Dimmer
Grade : Residential
Hub Required : No
Electrical Specifications
Load Rating : 120VAC, 60Hz, 300W INC, 300W LED/CFL, 300VA MLV
Neutral Required : Yes
Termination : Wire Leads
Material Specifications
Color : White
Optional Color Change Kits Available : Yes, D3KIT in Black, White, Light Almond, Ivory, Gray, and Brown
Strap Material : Metal
Environmental Specifications
Operating Temperature : 0°C to 40°C
Standards & Certifications
Standards and Certification : UL, FCC, CSA, NOM, Wi-Fi, Title 24, Matter
Warranty
Warranty : 1-Year Limited
Features & Benefits
- Control your lights from anywhere using the free My Leviton app for iOS and Android
- Schedule lights and connected loads to dim/brighten or turn ON/OFF at specific times or based on sunrise/sunset, easily group your smart devices into rooms, and create scenes to activate multiple lights at once
- Schedules are stored in onboard device memory and will continue to run even during a temporary internet outage
- Full range dimming performance with LED, CFL, Incandescent/Halogen and Magnetic Low Voltage bulbs and fixtures
- Optionally customize dimmer settings in the My Leviton app such as dimming range, preset lighting levels, fade rates, bulb types, night settings and more
- Works with My Leviton, Matter, Amazon Alexa, Hey Google, Apple Home/Siri, SmartThings, Resideo, Sonos
- Requires a neutral wire for installation
- Connects to Wi-Fi; No hub required if using the My Leviton app
- Double press the top rocker to turn ON at max brightness or the bottom rocker to snap to OFF
- Ease of installation with a product depth of 1.09” and wire leads
- Off Means Off – Low-wattage LED bulbs and fixtures always turn completely off
- Vanishing LEDs and 6 color change faceplate options ensure a perfect match with other Decora devices (see ordering information)
- Supports 3-Way/multi-location control of the same lights with Wired Companions or Wire-Free Anywhere Companions
- Using My Leviton, control up to 99 devices, 50 rooms, 50 activities, and 50 schedules per residence and up to 20 residences per account
- Can Be Used to Comply with 2019 and 2022 California Title 24, Part 6 Residential Indoor Lighting and Switching Devices and Controls
- Complies with NEMA SSL 7A
Related Videos
Set a Dinner Vibe and Leave the Dark Ages Behind
How to Install Leviton Decora Smart Wi-Fi Switch and Dimmer
Anywhere Companion Install Video
How to use the My Leviton app to enroll, schedule, and customize Decora Smart Wi-Fi devices
Smart Solutions for Every Room Video
How-To Identify a Neutral Wire
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors