Decora Smart 0-10V Dimmer Switch, Wi-Fi, Neutral Wire Required
D2710-1BW
Decora Smart 0-10V Dimmer Switch, Wi-Fi. Controls 0-10V loads including Mark 7 Fluorescent Ballasts and LED fixtures/Electronic Ballasts; dual voltage 120V/277V; no power pack required for On/Off switching, wallplate included - White
BENEFITS
- Enhance office, work, and home lighting – add smart control to 0-10V dimmable LED drivers and electronic fluorescent ballasts.
- Full range dimming – on/off and dim/bright control of 0-10V loads including Mark 7 Fluorescent Ballasts and LED fixtures/Electronic Ballasts; dual voltage 120V/277V; no power pack required for On/Off switching with high inrush stability; 50ma 0-10V "Sinking” current available.
- Performance you can rely on – selectable 0-10V dimming between Linear (default) and Logarithmic supports 0-10V fixture compatibility; ability to adjust min dim and max bright, at device or using the My Leviton app.
- Create a comfortable environment – set lighting levels throughout the day to optimize office and work conditions, or if at home dim lights to create the perfect ambiance.
- Personalize your lighting – customizable fade rates that gradually turn lighting on or off, or preset light level options to make sure lights always come on at the level you want.
- Automatic softer lighting at night – perfect in a hall to light the way or in a bathroom, using My Leviton Night Settings.
- Use your voice for control without lifting a finger – works with Google Assistant, Amazon Alexa, and Apple Siri.
- The most connected – works with Alexa, Google Assistant, Apple Home, SmartThings, Sonos, and Matter
- Know if lights are on and adjust whether you're home, at work, or on vacation – control from anywhere and randomize the on/off times when you’re away.
- Control this dimmer from another wall location in your home – works with DD00R / DD0SR Wired Companions or use DAWDC / DAWSC Anywhere Companions with no additional wiring needed.
FEATURES
- Performance you can count on – selectable 0-10V dimming control between Linear (default) and Logarithmic supports 0-10V fixture compatibility; ability to adjust minimum dim and maximum bright, all at the device or using the My Leviton app.
- Let there be light – double press the top rocker to quickly snap on at maximum brightness; or double-press bottom rocker to snap OFF.
- Simple guided setup – use the My Leviton app, create schedules, activities, lighting scenes and more.
- Single Pole, 3-Way or multi-location – when used with the DD00R Wired Dimmer Companion, DD0SR Wired Switch Companion, DAWDC wire-free Anywhere Dimmer Companion, or DAWSC wire-free Anywhere Switch Companion.
- Change the color – Change the dimmer faceplate color to black, gray, brown, light almond, ivory or white using DDKIT
- Complies with energy code requirements – for IECC, ASHRAE 90.1 and California Title 24.
TECH SPECS
- Requires 2.4 GHz Wi-Fi Network; No hub required with My Leviton app.
- Requires Neutral Wire.
- Rated for 120V, 60Hz: Fixtures with 0-10V dimmable power supply/drivers including LED fixtures/electronic ballasts, electronic fluorescent ballasts, or equivalent dimmable ballasts whose inrush current does not exceed NEMA JSC 10410 standards for 8A steady state current.
- Dual voltage 120/277V.
- 50mA DC maximum sink current capability for 0-10V control circuit.
- Controls up to 25 ballasts or drivers.
Color: White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 78477023747
Product Features
Brand : Decora Smart Wi-Fi
Device Type : In-Wall Smart Dimmer
Grade : Residential
Hub Required : No
Electrical Specifications
Load Rating : 8A 0-10V, 50mA DC maximum sink current
Neutral Required : Yes
Termination : Wire Leads
Voltage : 120/277VAC
Environmental Specifications
Operating Temperature : 0°C to 40°C
Operating Humidity : 10% - 90% non-condensing
Material Specifications
Color : White
Optional Color Change Kits Available : Yes, DDKIT in Black, White, Light Almond, Ivory, Gray, and Brown
Strap Material : Metal
Standards and Certifications
CSA : C22.2 No. 184.1
UL : 1472 UL listed for USA and Canada
FCC : Yes
Standards and Certification : Wi-Fi, Matter
Warranty
Warranty : 1-Year Limited
Features & Benefits
- Works with My Leviton, Amazon Alexa, Hey Google, Apple Home/Siri, SmartThings, Sonos, Matter
Patents
- US9329607
- US10062528
- US10048653
- US9767973
- US11889314
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.