Loading...

Decora Smart ELV/LED Phase Selectable Dimmer, Wi-Fi, Neutral Wire Required

D2ELV-1BW

Decora Smart Electronic Low Voltage/LED Phase Selectable Dimmer Switch, Wi-Fi. 600VA ELV, 300W LED, 300W CFL, 600W Incandescent/Halogen, wallplate included - White

BENEFITS

  • Premium performance – compatibility across a broad range of ELV (Reverse Phase Dimming) and dimmable LED lights and fixtures (Forward or Reverse Phase Dimming)
  • Create an elegant ambiance – set the mood for dinner, dim the lights to create a movie theatre experience, turn the lights down low to wind down for bedtime
  • Know if lights are on and adjust whether at home, at work, or on vacation – control from anywhere
  • Personalize lighting – customizable fade rates that gradually turn lighting on or off, or preset light level options to make sure lights always come on at the desired level
  • Voice Control – works with Google Assistant, Amazon Alexa, and Apple Siri
  • Automatic softer lighting at night – perfect in kitchens for a midnight snack or soft illumination to light the way, using My Leviton Night Setting
  • Prevent flickering lights – settings to fine tune performance such as minimum dim/maximum bright settings and control timing
  • Don’t worry about leaving lights on – auto-shutoff can turn lights off automatically on a timer in rooms such as the bedroom, living room, family room, dining room, and kitchen
  • Make it look like someone’s home when away – turn on lights randomly for a lived-in look
  • Control this dimmer from another wall location without additional wiring – pairs with DAWDC or DAWSC Anywhere Dimmer or Switch Companions

FEATURES

  • Control a wide range of lighting – designed for use with ELV lighting out of the box to add smart dimming control to undercabinet, toe-kick, track, recessed, accent lighting or any application with electronic low voltage (ELV) fixtures
  • Full range dimming – on/off and dim/bright control of dimmable ELV (Electronic Low Voltage), dimmable LED/CFL, Incandescent, and Halogen lighting
  • The most connected – Works with Matter, Alexa, Google Assistant, Apple Home, SmartThings
  • Let there be light – double press the top rocker to quickly snap on at maximum brightness; or double-press bottom rocker to snap OFF
  • Easy Install – replaces an existing switch; wire leads and slim design make install a breeze
  • Simple guided setup – works with the My Leviton app, create schedules, activities, lighting scenes and more
  • Lights won’t glow when you turn the dimmer off – “Off Means Off” technology ensures low-wattage LED bulbs don’t glow in the off state
  • One switch, many options – use as a dimmer switch or an on/off switch via non-dimmable bulb mode for non-dimmable LED or CFL lighting
  • Single Pole or 3-Way – works with DD00R Wired Dimmer Companion, DD0SR Wired Switch Companion, DAWDC wire-free Anywhere Dimmer Companion, or DAWSC wire-free Anywhere Switch Companion
  • Change the color – using DDKIT swappable faceplates available in six colors

TECH SPECS

  • Requires 2.4 GHz Wi-Fi Network; No hub required with My Leviton app
  • Requires Neutral Wire
  • Rated for 120V, 60Hz: Electronic Low Voltage up to 600VA, Dimmable LED and CFL up to 300W, Incandescent and Halogen up to 600W
  • Not for use with magnetic low-voltage lighting or motor loads
UPC Code: 078477001196
Country of Origin : China

Product Information

  • Environmental Specifications

    Operating Temperature : 0°C to 40°C

  • Product Features

    Brand : Decora Smart Wi-Fi

    Device Type : In-Wall Smart Dimmer

    Grade : Residential

    Hub Required : No

  • Electrical Specifications

    Load Rating : 600VA ELV, 300W LED/CFL, 600W Incand/Halogen

    Neutral Required : Yes

    Termination : Wire Leads

  • Warranty

    Warranty : One-Year Limited

  • Standards and Certifications

    Standards and Certification : UL, FCC, CSA, NOM, Wi-Fi, Title 24, Matter

  • Material Specifications

    Color : White

    Optional Color Change Kits Available : Yes, DDKIT in Black, White, Light Almond, Ivory, Gray, and Brown

    Strap Material : Metal

  • US10062528
  • US7683755
  • CA2798964
  • US8664886
  • US11889314
  • CA2572204
  • US9398667
  • US10048653
  • US9329607
  • US9767973
  • MX321054

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leave the Dark Ages Behind with Leviton Decora Smart Wi-Fi
Anywhere Companion Install Video
How to use the My Leviton app to enroll, schedule, and customize Decora Smart Wi-Fi devices
Smart Solutions for Every Room Video
How-To Identify a Neutral Wire.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications