Leveling Ring for FBBOX-GY Concrete Floor Box System
FBLEV-GY
Leveling Ring for FBBOX-GY Concrete Floor Box System
Leviton’s Concrete Floor Box System delivers the power you need, where you need it by providing access to power connectivity and high-performance network infrastructures for every commercial setting. Offering a completely grounded system, the leveling ring:
- Includes a 6-port Wago connector on the ground lead
- Features adjustability and ease of installation
- Comes with 3 screws to elevate and pitch to the proper height
- Accommodates 2-gang configurations
- Comes with brass, corrosion resistant mounting inserts for easy change out/replacement
*This product is sold separately from the FBBOX-GY system. Purchase with one of our cover plates.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477811870
RoHS Compliant : Yes
Environmental Specifications
Flammability : UL94, 5VA
Operating Temperature : -35°C to 75°C
Material Specifications
Color : Gray
Material : PVC
Product Features
Device Type : Leveling Ring
Type : Concrete
Standards & Certifications
Applicable Standards : UL514C, UL 486 A-B, CSA C22.2 No. 85-14
Certification/Listing : cULus
UL File No. : E13397
Related Videos
Concrete Floor Box Installation
Concrete Floor Box Installation - Spanish Subtitles