Cover Plate for FBBOX-GY and FBLEV-GY Concrete Floor Box System
FBC2F-B
Cover Plate for FBBOX-GY and FBLEV-GY Concrete Floor Box System, 2 Decora Flip Lids
Leviton’s Concrete Floor Box System delivers the power you need, where you need it by providing access to power connectivity and high-performance network infrastructures for every commercial setting.
The FBC2F:
- Compatible with any two standard Decora receptacles or Quickport® inserts
- Available in brushed brass or brushed nickel-plated brass
- ADA-Compliant
*Cover plates are sold separately from the FBBOX-GY system. Purchase with one of our FBLEV-GY leveling rings.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477812402
RoHS Compliant : Yes
Environmental Specifications
Operating Temperature : -35°C to 75°C
Material Specifications
Finish : Brass
Material : Brass
Mechanical Specifications
Dimensions : 6.50" x 0.38" (*PLATE HEIGHT AFTER INSTALLATION IS APPROXIMATELY 0.32")
Product Features
Coating : Clear Coat
Color : Brass
Device Type : Cover Plate
Gasket : Pre-installed on plate
Ground Plate Included : Yes, with pre-installed gasket
Openings : Flip Lid; Doors open 180°
Receptacle Compatibility : Any 2 standard Decora receptacles; QuickPort Inserts
Type : Concrete
Standards & Certifications
Applicable Standards : UL514C, CSA C22.2 No. 85-14
Certification/Listing : cULus
UL File No. : E13397
Warranty
Warranty : 2-Year Limited