Cover Plate for FBBOX-GY and FBLEV-GY Concrete Floor Box System
FBC1X-E
Cover Plate for FBBOX-GY and FBLEV-GY Concrete Floor Box System, 2 Duplex Screw Caps & 1 Data Cap
Leviton’s Concrete Floor Box System delivers the power you need, where you need it by providing access to power connectivity and high-performance network infrastructures for every commercial setting.
The FBC1X:
- Compatible with any standard duplex receptacle
- Available in brushed brass or brushed nickel-plated brass
- ADA-Compliant
*Cover plates are sold separately from the FBBOX-GY system. Purchase with one of our FBLEV-GY leveling rings.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477212912
RoHS Compliant : Yes
Environmental Specifications
Operating Temperature : -35°C to 75°C
Material Specifications
Finish : Brass
Material : Brass
Mechanical Specifications
Dimensions : 6.50" x 0.38" (*PLATE HEIGHT AFTER INSTALLATION IS APPROXIMATELY 0.32")
Product Features
Coating : Clear Coat
Color : Black
Device Type : Cover Plate
Gasket : Pre-installed on plate; O-rings included with screw caps
Ground Plate Included : Yes
Openings : Screw Cap, Ø 0.50" & (2) Ø 1.25" (NPS)
Receptacle Compatibility : Any standard duplex receptacle
Type : Concrete
Standards & Certifications
Applicable Standards : UL514C, CSA C22.2 No. 85-14
Certification/Listing : cULus
UL File No. : E13397
Warranty
Warranty : 2-Year Limited