Decora Slide Dimmer Switch for Dimmable LED, CFL, and Incandescent Lighting
DSL01-1LI
Replace a wall light switch with a Decora Slide dimmer switch. 150W LED, CFL incandescent, halogen, 60Hz, single pole or 3-way installation. No neutral wire required, use with Decora wallplate or Decora Plus Screwless Wallplate sold separately – Ivory
- PERFORMANCE YOU CAN TRUST – Affordable control engineered to match the performance of high-end dimmers
- EASY TO INSTALL – No neutral required for install and ultra-slim design at .82" fits in different wallbox and multi-gang applications
- LED ADVANCED - Superior dimming of LED bulbs and fixtures ensures flicker-free lighting
- CUSTOMIZABLE – Setup button to optionally adjust dimmer settings and fine-tunes performance, including minimum dim, maximum bright, fade on, and startup configuration
- 3-WAY CONTROL – Convenient control of the same lights from two separate locations; use the dimmer in one location and a 3-way switch (sold separately) in the second location
To find out which LED bulbs pair best, visit our online LED Compatibility Tool by clicking the "find an LED bulb" button below.
Color: Ivory
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 78477030882
Product Features
Action : Rocker Switch for ON/OFF, slide bar for lighting level control
Available Colors : White, Ivory, Light Almond
Color : Ivory
Warranty : 5-Year Limited
Electrical Specifications
Frequency : 60 Hz
Grade : Residential/Light Commercial
Load Rating : 150W LED, CFL, Incandescent, Halogen
Load Type : Incandescent, Halogen, Dimmable LED, Dimmable CFL
Type : Electro-Mechanical
Voltage : 120 VAC
Mechanical Specifications
Action : Rocker Switch for ON/OFF, slide bar for lighting level control
Preset : Integrated slider to brighten and dim lights and set the preferred light level
Protection : Radio/TV Filter
Locator Light : Green locator light disabled by default
Style Name : Decora Slide
Switch Type : Single-Pole & 3-Way
Wallplate : Order Separately
Environmental Specifications
Operating Temperature : 0°C – 40°C
Relative Humidity : 10% - 90%, non-condensing
Storage Temperature Range : -10°C – 85°C
Standards & Certifications
Standards and Certifications : cULus, FCC/IC, Complies with California Title 24 Part 6, IECC 2021 and 2024, SSL7A
Features & Benefits
- PERFORMANCE YOU CAN TRUST – Affordable control engineered to match the performance of high-end dimmers.
- EASY TO INSTALL – No neutral required for install and ultra-slim design fits in different wallbox and multi-gang applications.
- LED ADVANCED - Superior dimming of LED bulbs and fixtures ensures flicker-free lighting .
- CUSTOMIZEABLE – Setup button to optionally adjust dimmer settings and fine-tunes performance, including minimum dim, maximum bright, fade on, and startup configuration.
- 3-WAY CONTROL – Convenient control of the same lights from two separate locations; use the dimmer in one location and a 3-way switch (sold separately) in the second location.
Features:
- LED Advanced Dimming Technology provides superior dimming of LED bulbs and fixtures to ensure flicker-free results with no customer complaints.
- Setup button to optionally adjust dimmer settings and fine-tunes performance, including minimum dim, maximum bright, fade on, and startup configuration.
- Color Change Kits to match any project aesthetic with 7 color change options.
- Integrated slider to brighten and dim lights and set the preferred light level.
- Separate switch to turn the lights On and OFF.
- No neutral wire required for installation.
- Easily change the color using DSKIT faceplates available in white, ivory, light almond, gray, black, brown and red.
To find out which LED bulbs pair best, visit our online LED Compatibility Tool by clicking the "find an LED bulb" button below.
- What are the benefits of using a LED compatible dimmer?
- These dimmers are designed for smooth operation, precise dimming, low level starting and flicker-free operation when used with compatible dimmable LED bulbs. To find compatible bulbs for the DSL01 dimmer, use Leviton’s online LED compatibility tool..
- What types of bulbs can be used with the DSL01 dimmer?
- This dimmer is designed to work with dimmable LED, dimmable CFL, incandescent and halogen bulbs. To find the best bulb pairing, use Leviton’s online LED compatibility tool.
- Is a neutral wire required with the DSL01 dimmer?
- The DSL01 does not require a neutral wire for installation. It works with existing wiring and can replace any standard wall switch.
- What is the difference between a single pole or 3-way installation?
- Single pole is controlling the light(s) from one location. 3-way is the ability to control the light(s) from two separate locations. The dimmer switch is in the first location and a 3-way switch in the second location..
- What will happen if I mix bulb types with the DSL01 dimmer?
- We recommend using the same bulb type to achieve consistent performance. Mixing bulb types could lead to a variation in dimming performance and unpredictable start up characteristics.
Patents
- US11903105
- MX321054
- US9431192
- US8664886
- CA2798964
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Leviton Presents: How to Install a Dimmer in a 3-way Application
Leviton Presents How to Install a Decora Rocker Slide Dimmer
Leviton Answer Series - All about Lighting Controls
Leviton Answer Series - Single Pole vs. 3-way Controls
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Project of the Week Series – Add Ambiance To Your Home with Leviton Decora® Slide Dimmer
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors