Loading...

Decora Smart High Current 60A Controller

D2HCU-DLG

Leviton’s Decora Smart® 60A High Current Controller is a UL3141 certified power control solution to allow an EV charger or other high current appliance to be added to a home with undersized service, without affecting the load calculation of the electrical panel, avoiding costly upgrades. 

  • UL3141 CERTIFIED – Code compliant power control solution allows an EV charger or other high current appliance to be added to a home without affecting the load calculation of the electrical panel, avoiding costly upgrades
  • LOAD MANAGEMENT – Detects when the home’s total current consumption is too high and temporarily de-energizes the circuit; re-energizes when the current consumption returns to safe levels
  • INDOOR or OUTDOOR USE – NEMA 3R enclosure protects from water splashes, rain, snow, sleet, and corrosion
  • QUICK SETUP – Includes one pair of CTs to gather real-time readings of the home’s total current consumption and hardware DIP switches for power control settings
  • MY LEVITON – optionally connect to Wi-Fi to monitor status, load energy usage, or receive notifications when consumption is high or returned to normal 

Color: Gray

Country of Origin : Mexico

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477027561

  • Product Features

    Brand : Decora Smart Wi-Fi

    Device Type : Controller

    Grade : Residential

    Hub Required : No

  • Electrical Specifications

    Load Rating : 208/240 VAC, 60Hz

    Motor : 5HP, 208/240 VAC

    Neutral Required : No

    Resistive : 60A

    Termination : Terminal screw torque: #4-#8AWG:40 lbf-in; #10-#14AWG:20 lbf-in.

  • Environmental Specifications

    Operating Temperature : -22°F to 122°F (-30°C to 50°C)

  • Material Specifications

    Color : Gray

  • Standards & Certifications

    Standards and Certification : Wi-Fi Certified, Works With My Leviton, Certified to UL3141 in the US for power control systems and load management, and CSA C22.2 No.14 in Canada.

  • Warranty

    Warranty : 1-Year Limited

Features & Benefits

  • UL3141 certified power control solution designed to allow an electric vehicle charger (up to 48A) or other high current appliance to be added to a home without affecting the load calculation of the electrical panel, avoiding costly upgrades
  • Detects when total current consumption of the main circuit breaker capacity is too high and temporarily de-energizes the electric vehicle charging circuit; re-energizes when the current consumption returns to safe levels
  • Includes one pair of CTs to gather real-time readings of the home’s total current consumption
  • Quick setup of energy management settings using onboard DIP switches to set the home's Consumption Threshold, Trip Delay, and Re-energize Timeout
  • Create schedules using Bluetooth and the My Leviton app to save on electricity costs
  • Optionally connect to Wi-Fi, no hub required, to enable full smart features - monitor status and track energy usage, get notified when consumption is high and the load circuit is de-energized and when operation returns to normal
  • NEMA 3R metal rainproof enclosure includes knock-outs for easy wiring, latching door, and mounting bracket.
  • Onboard clock maintains schedules for a minimum of 72 hours in the event of a power outage
  • Optional Dry Contact Input allows control from an external source such as an Energy Management or Power Control System
  • Save on electricity costs by creating schedules using Bluetooth or connect to Wi-Fi to enable full smart features
  • Installation must be performed by a qualified electrician
  • This single source PCS provides an overload functionality when used with a passive protective device (overcurrent protective device, OCPD) used for the protection of branch circuits.

Check out more of our Smart Home Solutions

From intuitive lighting control to seamless integration with your favorite devices, it’s smart home living, reimagined. With the My Leviton app, managing your Decora Smart setup is simple and personalized. Elevate your home with seamless technology and effortless elegance. The full Decora Smart lineup awaits.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications