Loading...

Decora Smart High Current 50A Switch

D2HCS-DLG

Leviton’s Decora Smart® Wi-Fi 50A High Current Switch is the ideal solution for remote control, scheduling, and energy management of electric water heaters, pool pumps, and more.

Replace timers to create schedules, track energy use, notifications of unusual energy activity, and reduce energy cost.

  • SMART SOLUTION – Replace traditional timers for remote control, scheduling, and energy management of electric water heaters, pool or spa pumps, pond and well pumps, fans, lighting, and more.
  • ENERGY MONITORING – Create schedules, track energy consumption, get notified of unusual energy usage, and save on electricity costs.
  • QUICK SETUP – Create schedules using Bluetooth or connect to Wi-Fi to enable full smart features.
  • MOST CONNECTED – Works with Matter certified smart home platforms, Alexa, Google, Apple, and more
  • INDOOR or OUTDOOR USE – NEMA 3R enclosure protects from water splashes, rain, snow, sleet, and corrosion

Color: Gray

Country of Origin : Mexico

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477027554

  • Product Features

    Brand : Decora Smart Wi-Fi

    Device Type : Switch

    Grade : Residential

    Hub Required : No

  • Electrical Specifications

    Load Rating : 120/208/240/277 VAC, 60Hz

    Motor : 3HP, 120VAC; 5HP, 208/240 VAC

    Neutral Required : Yes for 120V installs

    Resistive : 50A

    Termination : Terminal screw torque: #4-#8AWG:40 lbf-in; #10-#14AWG:20 lbf-in.

  • Environmental Specifications

    Operating Temperature : -22°F to 122°F (-30°C to 50°C)

  • Material Specifications

    Color : Gray

  • Standards & Certifications

    Standards and Certification : Matter Certfied, Wi-Fi Certified, Works With My Leviton, Works with Alexa, Works with Google, Works with Samsung SmartThings, Works with Apple Home, Works with Home Assistant, UL916, CSA 22.2 No. 205

  • Warranty

    Warranty : 1-Year Limited

Features & Benefits

  • Replace traditional timers with a smart solution for remote control, scheduling, and energy management of electric water heaters, pool or spa pumps, pond and well pumps, fans, lighting, and more.
  • Create schedules, monitor and track energy consumption, get notified of unusual energy usage, and save on electricity costs.
  • Works with all Matter enabled smart devices and Matter certified smart home platforms.
  • Quick setup over Bluetooth with the My Leviton app or connect to Wi-Fi to enable full smart features
  • NEMA 3R metal rainproof enclosure includes knock-outs for easy wiring, latching door, and mounting bracket.
  • Onboard clock maintains schedules for a minimum of 72 hours in the event of a power outage
  • Can be used to comply with California Title 20 regulations for pool controls.
  • Optional Dry Contact Input allows control from an external Power Control System
  • Voice control works with Apple Siri, Amazon Alexa, or Google Assistant.
  • Pairs with up to three Anywhere Switch Companions (DAWSC) for wire-free wall-mount control

Check out more of our Smart Home Solutions

From intuitive lighting control to seamless integration with your favorite devices, it’s smart home living, reimagined. With the My Leviton app, managing your Decora Smart setup is simple and personalized. Elevate your home with seamless technology and effortless elegance. The full Decora Smart lineup awaits.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications