Loading...

Replacement Power Conduit Plugs and Reducers for FBBOX-GY Concrete Floor Box System

FBRPW-GY

Replacement Power Conduit Plugs and Reducers for FBBOX-GY Concrete Floor Box System

Leviton’s Concrete Floor Box System delivers the power you need, where you need it by providing access to power connectivity and high-performance network infrastructures for every commercial setting. Power conduit plugs and reducers:

  • Reduce to two dimensions, 1” and ¾” diameters
  • Plug power entry completely so concrete cannot pour in
UPC Code: 078477811924
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Environmental Specifications

    Flammability : UL94, 5VA

    Operating Temperature : -35°C to 75°C

  • Material Specifications

    Color : Gray

    Material : PVC

  • Product Features

    Device Type : Box System

    Type : Concrete

  • Standards & Certifications

    Applicable Standards : UL514C, UL 486 A-B, CSA C22.2 No. 85-14

    Certification/Listing : cULus

    UL File No. : E13397

Related Videos

Concrete Floor Box Installation
Concrete Floor Box Installation - Spanish Subtitles

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications